PPRO PP 1U 48F OS2 LD MPO ALT

PatchPro 48-port LC OS2 UPC iPLM Ready MPO Alternate Panel Set (Polarity B)

PPRO PP 1U 48F OS2 LD MPO ALT
PatchPro 48-port LC OS2 UPC iPLM Ready MPO Alternate Panel Set (Polarity B)

Regions Available: EMEA | Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Construction

Weight

1.500 kg

Height

45 mm

Width

485 mm

Depth

300 mm

Physical Specifications

Max Capacity

24 Duplex LC Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Flush

Footprint/Type

LC

Temperature Range

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color
Panel Zinc-coated Steel Black
Body of Fiber Adapter Plastic Blue
Standards

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

PatchPro Connectivity, MPO Trunk cables, Fiber patch cords

Product Notes

Packaging

Individually packaged in a box.

History

Update and Revision

Revision Number: 0.49 Revision Date: 04-08-2022

Part Numbers
Item # Color EAN
PPLSMPOR-ALT Black 8719605123855

Resources
All Resources