PTN-QSFP-BIDI, 40G QSFP-BIDI 0,1km

40G QSFP-BIDI 0.1 km - 850/900 for DRAGON-PTN

PTN-QSFP-BIDI, 40G QSFP-BIDI 0,1km
40G QSFP-BIDI 0.1 k m
Get Product Alerts
Specifications
Power requirements

Power consumption

1 W

Software

Diagnostics

Optical input and output power, transceiver temperature

Ambient conditions

Operating temperature

-30-+60 °C

Storage/transport temperature

-30-+75 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

20 mm x 18 mm x 50 mm

Weight

40 g

Mounting

SFP slot

Protection class

IP20

Mechanical stability

IEC 60068-2-6 vibration

3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 20 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

8 kV contact discharge, 15 kV air discharge

EN 61000-4-3 electromagnetic field

35 V/m (80-3800 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55022

EN 55022 Class B

FCC CFR47 Part 15

FCC 47CFR Part 15, Class B

Approvals

Safety of information technology equipment

EN60950

Scope of delivery and accessories

Scope of delivery

SFP module

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.21 Revision Date: 03-11-2021