YJ73212

CAT 6 4P23AWG, U/UTP, PVC Inner Jkt, LLDPE Outer Jkt, Outdoor

...
CAT 6 4PR x 23AWG U/UTP, Solid Bare Copper Conductor, HDPE insulation, PVC Inner Jkt, LLDPE Outer Jkt, Outdoor
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Outdoor, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE, PVC-PE Double Jacket Ensure Excellent Radial Waterproof.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4
Insulation
Material
PE - Polyethylene
Color Chart
Number Color
Pair #1 Blue & White/Blue
Pair #2 Orange & White/Orange
Pair #3 Green & White/Green
Pair #4 Brown & White/Brown
Inner Jacket
Material
PVC - Polyvinyl Chloride
Outer Jacket
Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 6.8 mm 0.3 mm
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Max DCR Unbalanced Between Pairs [%] Max. DCR Unbalanced Within Pair [%]
95 Ohm/km 4 % 2 %
Capacitance
Max. Capacitance Unbalance Max. Mutual Capacitance
160 pF/100m 56 pF/m
Impedance
Nominal Characteristic Impedance
100 Ohm
Delay
Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
45 ns/100m 67%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 MHz 2.1 dB/100m 75.3 dB 72.3 dB 68 dB 65 dB 20 dB 40 dB 35 dB
4 MHz 3.8 dB/100m 66.3 dB 63.3 dB 56 dB 53 dB 23 dB 34 dB 23 dB
8 MHz 5.4 dB/100m 61.8 dB 58.8 dB 49.9 dB 46.9 dB 24.5 dB 31 dB 16.9 dB
10 MHz 6.0 dB/100m 60.3 dB 57.3 dB 48 dB 45 dB 25 dB 30 dB 15 dB
16 MHz 7.6 dB/100m 57.2 dB 54.2 dB 43.9 dB 40.9 dB 25 dB 28 dB 10.9 dB
20 MHz 8.5 dB/100m 55.8 dB 52.8 dB 42 dB 39 dB 25 dB 27 dB 9 dB
25 MHz 9.6 dB/100m 54.3 dB 51.3 dB 40 dB 37 dB 24.3 dB 26 dB 7 dB
31.25 MHz 10.7 dB/100m 52.9 dB 49.9 dB 38.1 dB 35.1 dB 23.6 dB 25.1 dB
62.5 MHz 15.5 dB/100m 48.4 dB 45.4 dB 32.1 dB 29.1 dB 21.5 dB 22 dB
100 MHz 19.9 dB/100m 45.3 dB 42.3 dB 28 dB 25 dB 20.1 dB 20 dB
200 MHz 29.1 dB/100m 40.8 dB 37.8 dB 22 dB 19 dB 18 dB 17 dB
250 MHz 33.0 dB/100m 39.3 dB 36.3 dB 20 dB 17 dB 17.3 dB 16 dB
Voltage
Voltage Rating [V]
72 V AC
Temperature Range

Operating Temp Range

-30°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

46 kg/km

Min. Bend Radius During Operation

8*D

Standards

ISO/IEC Compliance

ISO/IEC 11801

Data Category

Category 6

ANSI Compliance

ANSI/TIA-568.2-D

Other Specification

IEC 61156-5, ISO/IEC 11801

Applicable Environmental and Other Programs

Environmental Space

Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes - Black only

History

Update and Revision

Revision Number: 0.42 Revision Date: 11-02-2021

Part Numbers
Item # Color Length
YJ73212 010305M Black 305 m
Resources
All Resources