ReelTuff® Packaging

Belden’s new ReelTuff® packaging is strong and ruggedized, providing superior resistance to the crushing, puncturing, tearing and water exposure sometimes experienced during shipping and handling.

 

ReelTuff Packaging Product Image

Designed and built with the installer in mind, ReelTuff®  packaging is lighter to carry than boxes with wooden reels, and offers tear-resistant, easy-to-access, reinforced handles. With multiple convenient dispensing holes for vertical pulls from stacked boxes, easy-to-read labels and descending length marking on the cable, installation has never been faster or easier! 

 

More item availability to come, check back for current product information.


 

Download Product Information

Features and Benefits

Strong and Ruggedized

Provides superior resistance to the crushing, puncturing, tearing and water exposure experienced during shipping and handling

Lighter

Easier to carry than boxes with wooden reels, with tear-resistant, easy-to-access, reinforced handles

Easy-to-Read Labels

Descending length marking and the ability to pull multiple cables vertically through stacked boxes make installation faster and easier