Small Diameter CAT 6A Cable
The Future of 6A
Maximize your installable performance with Bonded-Pair 10GXS Small Diameter CAT 6A Cable from Belden...
For more than 20 years, customers have relied on our patented bonded-pair technology to ensure physical integrity throughout the installation and use. Belden’s 10GXS Cables provide a simple design without compromising performance and quality, ensuring robust performance and reliable networks.
Simplicity & Elegance in Design
10GXS Cables Are Faster And Easier To Install
![]() |
![]() |
![]() |
Small Diameter |
Rounder Jacket |
Smaller Bend Radius |
Small OD saves up to 25% on space & weight. | EquiSpline™ ensures structural integrity & maintains distance between pairs | Accommodates tighter spaces & workstations |
![]() |
![]() |
Fewer Twists |
Easy Tape Removal |
Easier to separate pairs for faster installation | Easy-to-remove barrier tape for faster termination |
Performance without Compromise
10GXS Cables Exceed Industry Standards
![]() |
![]() |
![]() |
Reduces Heat Transfer |
Less Noise |
Highest Power Rating |
EquiBlock™ Barrier Technology achieves uniform heat flow dissipation while maintaining insertion loss performance |
Other Category 6A solutions have an average pf 200% more noise coupling than 10GXS Cables | Energy efficient with less risk of system slow down through 100W |
White Paper
Why You Can't Ignore Category 6A Anymore
Times are changing, and you simply can't ignore Category 6A anymore. Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.