Belden
Products
New Products
Optical Distribution Frame
REVConnect Coupler Patch Panels
1.6mm Fiber Assemblies
REVConnect FlexPlug
SMPTE Tester
BAT-C2 WLAN Client and Access Point
FiberExpress Optic Hybrid Copper-Fiber Cabling
Full Gigabit Managed OCTOPUS IP67 Ethernet Switches
RS-485 Direct Burial Cable
10GXW Cable
Digital Electricity™ Cables
HiVision 8.0
Magnum DX940e Industrial Cellular Router
Industrial REVConnect
IO-Link Masters and I/O Hubs
View All
Industrial
Cable
Connectivity
Networking
Enterprise
Audio Video Systems
Copper Systems
Fiber Systems
Rack & Cabinet Systems
Online Catalog
Search by Category
Search by Part Number
Markets
Industrial
Automotive
Cyber Security
Energy
Food & Beverage
Industrial Internet of Things
Machine Building
Oil & Gas
Transportation
Water/Wastewater
Wireless
Enterprise
Data Center
Smart Building
Healthcare
Hospitality
Stadiums & Venues
Solution Guides
Resources
Knowledge Center
Application Notes
Case Studies
Ebooks
Webinars
White Papers
Training
Videos
Assets by Region
Technical Resources
Catalogs
Certifications & Testing
Cross References
Drawings
Installation Videos and Guides
Line Card
Product Brochures
Product Changes
Product Discontinuations
Product Warranties
Solution Brochures
Terms & Conditions
Tools
Blogs
Broadcast & AV
Data Center
Smart Building
Industrial Ethernet
Industrial Security
Communities & Citizenship
Other
Find a Distributor
Find an Installer
Events & Promotions
News
Patent Information
Training
About Us
Career Opportunities
Corporate Governance
Corporate Responsibility
Investor Relations
Locations
Our Brands
Our History
Partners
Find a Distributor
Find an Installer
Become an Installer
Networking Contractor
Audio Video Integrator
Mohawk Accredited Contractor
Consultant
Industrial Cable Loyalty Program
Industrial Ethernet Loyalty Program
Enter Partner Portal
Support
Speak to Sales
Customer Support
Industrial Cable
Industrial Networking
Security Assurance
Search
Search Term
Submit Search
Log In
eDesk
Online Catalog
Partner Portal
Training
Products
New Products
Optical Distribution Frame
REVConnect Coupler Patch Panels
1.6mm Fiber Assemblies
REVConnect FlexPlug
SMPTE Tester
BAT-C2 WLAN Client and Access Point
FiberExpress Optic Hybrid Copper-Fiber Cabling
Full Gigabit Managed OCTOPUS IP67 Ethernet Switches
RS-485 Direct Burial Cable
10GXW Cable
Digital Electricity™ Cables
HiVision 8.0
Magnum DX940e Industrial Cellular Router
Industrial REVConnect
IO-Link Masters and I/O Hubs
View All
Industrial
Cable
Ethernet
CAT 5E
CAT 5E Profinet
CAT 6
Industrial Ethernet Patch Panel
Industrial Connectivity Solutions
Bus Cable
RS485 Cable
9463
ControlNet Cable
DeviceNet Cable
Fieldbus Cable
PROFIBUS Cable
Modbus
LonWorks Cable
CC-Link Cable
CANopen Cable
Interbus-S Cable
Multi-Conductor
VFD Cable
Hook-up and Lead Wire
Portable Cordage
Power Control Tray Cable
TC Cable
MC Cable
Teck 90 Cable
Instrumentation Cable
PLTC Cable
TC & TC-ER Instrumentation Cable
Thermocouple Wire Cable
CSA CIC Cable
Armored Cable
ACIC Cable
IMSA Traffic Signal Cable
SpaceMaker
Flex Cable
Connectivity
Power Connectors
M12 Power Series
G/GO Series
CA Series
7/8" Series
ST Series
M23 Series
Mini Power Series
Sensor/Actuator Connectors
Data Connectors
Filedbus Data Connectors
Industrial REVConnect
Valve Connectors
Connector Configurator
IO Systems
LioN-Power - Distributed Control Units
LioN-Power - Ethernet I/O Modules
Legacy I/O Modules
LioN-Power - IO-Link Masters and Hubs
Networking
Unmanaged Switches
SPIDER Switches
OCTOPUS IP65/67 Unmanaged Switches
SPIDER III Standard and Premium Line Switches
Spider 2
Spider
RS 20/30 Switches
Magnum ES42
Magnum ESD42
Magnum IPS42
Magnum PES42
Magnum S14
Magnum PS14
Magnum 4K
SPIDER PoE Ethernet Injector
Managed Switches
OCTOPUS IP65/67 Managed Switches
Hirschmann BOBCAT Managed Switches
Gecko
Modular Industrial DIN Rail Ethernet Switches – MS20/30 and MSP30/40
MS20/30 Switches and MM Media Modules
MSP30/40 Switches and MSM Media Modules
RSB20
RS20/30/40
RS20
RS30
RS40
RSR
Red 25 Switches
RSPL
RSPE
RSPS
Magnum 6KL
Magnum 6KM
Magnum 6KQ 6KQE
Magnum 6K 16V
Configurable Modular Gigabit Switches - MSP
RSP
RSP/RSPL/RSPS/RSPE Managed Ethernet Switches
Embedded Ethernet
EES20 EES25 Switches
EESX20 & EESX30 Switches
Fiber Optic Fieldbus Repeaters / Modems
Fieldbus Repeaters
Fiber Optice Relays
Fiber Converters
OptoQuick Components
Accessories
Fiber Optic Fieldbus Repeaters
Managed Rack Mount Switches
Greyhound Gigabit Ethernet Switch
Greyhound 1040 Ethernet Switch
Mach 100
Mach 1000
Mach 4000
Dragon MACH4000 Layer 3 Backbone Switches
DRAGON PTN with HiProvision Software
Magnum 6K
Magnum 10K
Magnum 12KX
Routers
Magnum DX40
Magnum DX940
Magnum 10XTS
Magnum 5RX
Magnum 10RX
DX940e
Security
Eagle One
Eagle 20/30 with Hisec Software
Tofino Xenon
Hirschmann Rail Data Diode
Industrial Media Converters
Magnum CS14 Converter Switches with 100 Mb Fiber
Magnum CSG14 Converter
Magnum CSN14 Converter Switches with 10 Mb Fiber
Magnum CSG14U Gigabit Converter Switches
Magnum FT14 and FT14H Converter Switches with 10 Mb Fiber to Copper
Serial Media Converters
Software
Classic Switch Software
HiLCOS Software
Himobile App
HiSecOS
HiOS Operating Software
Industrial Hivision
Magnum MNS 6K Software
Magnum MNS 6K Secure Software
Magnum MNS 10K Software
Magnum MNS DX Software
Annual Maintenance Plan
Serial Communications
Dymec Links Serial Media Converters
Dymec OS5 OS9 Optical Stars
Secure Remote Access Solution
Wireless
OpenBAT Wireless LAN Devices
BAT 450F Industrial Wireless Lan
BAT 867R Industrial Wireless Access Point
Wireless LAN Controller
BAT Antenna Portfolio
BAT-C2 WLAN Client and Access Point
Accessories
Power Supplies
Fiber Optic Transceivers
Magnum Tray
Magnum Din Rail Options
Power over Ethernet Injector
Power Clip
Auto-configuration Adapter - ACA
Waterproof Switches
Enterprise
Audio Video Systems
Cable
75 Ohm Video Coax
4K UHD Coax Cable
4K UHD Media
Video Triax
SMPTE Camera Cable
Tactical Fiber Optic
Control Systems Lighting
Audio Cable
Speaker Cable
Microphone Cable
CATV Cable
Stage Lighting Cable
Stadium Cable
ReelTuff™ Packaging
Connectors & Tools
Keystone AV Inserts
Broadcast Connectors
Pro SNS Compression Connectors
SMPTE Tester
Assemblies
Custom Broadcast Assemblies
HDMI DVI & VGA Assemblies
Copper Systems
Cable
CAT 6A Cable
Safety and Security Cable
CAT 3 Cable
CAT 5E Cable
CAT 6 Cable
Connectors
CAT 6A Plugs
CAT 6A Jacks
CAT 6 Jacks
CAT 5E Jacks
CAT 6A Couplers
CAT 6 Couplers
REVConnect FlexPlug
REVConnect Couplers
Cross-Connect
CAT 6A Cross-Connect
CAT 6 Cross-Connect
CAT 5E Cross-Connect
Patch Cords
CAT 6A Patch Cords
CAT 6 Patch Cords
CAT 5E Patch Cords
Pigtails
CAT 6A Pigtails
CAT 6 Pigtails
CAT 5E Pigtails
Pre-Term Systems
RJ45 Pre-Term Systems
REVConnect Pre-Term Systems
Patch Panels
CAT 6A Patch Panels
CAT 6 Patch Panels
CAT 5E Patch Panels
Modular Patch Panels
Faceplates & Boxes
KeyConnect Faceplates
KeyConnect Boxes
KeyConnect Adapters
MDVO Boxes
MDVO Faceplates
MDVO Adapters
Mediaflex Modular Faceplates
Copper Termination Tools
Fiber Systems
Fiber Optic Cable
Break Out Cable
Distribution Cable
Interconnect Cable
Loose Tube Cable
Mini Distribution Cable
Tactical Fiber Optic Cable
Digital Electricity™ Cables
FiberExpress Optic Hybrid Copper-Fiber Cabling
Field-Term Connectors
Fusion Splice Pigtails
Fusion Splice-on Connectors
Mechanical Splice Connectors
Tool Kit
Pre-Term Assemblies
Hydra Patch Cords
MPO Trunks
Multi-Fiber Trunks
Patch Cords
Optical Distribution Frame
Optical Distribution Frame Cabinets
Optical Distribution Frame Housings
Optical Distribution Frame Cassettes & Frames
Cassettes and Frames
Data Center
LAN
Adapters
Standard Fiber Adapters
KeyConnect Adapters
Fiber MDVO Adapters
Accessories
Field Termination Kit
Workstation Outlets
Fusion Splice Heat Shrink Protector Sleeves
Patch Panels
Lan Housing
Data Center Housing
Data Center Bezel
Data Center Shelf
Wall Mounts
Standard Density
High Density
Workstation Connectivity
Consolidation
Demarcation
Rack & Cabinet Systems
Cabinets
Server Cabinets
Multi-Media Cabinets
Data Center Network Cabinets
Network Wall Mount Cabinets
Specialized Cabinets
High Density Open Rack System
Zone Enclosure
Consolidation Enclosure
Open Bridge Rack
Power & Monitoring
Power Distribution
Environmental Monitoring
Heat Containment
Aisle Containment
Chimney Containment
Rack Accessories
Mounting Hardware
Filler Panels
Shelves
Grounding
Security
Data Center Access System
Open Rack Security Door
Cable Management
Cabinet Accessories
Cable Runways
Fiber Raceways
Online Catalog
Search by Category
Search by Part Number
Markets
Industrial
Automotive
Cyber Security
Resources
Energy
Food & Beverage
Process Area & Wash Down Zone
Materials Handling & Conveying Systems
Intralogistics
Packaging
Industrial Internet of Things
Impact
Action
Security
Scalability
IIoT & Industrie 4.0
Resources
Machine Building
Application Experience
Portfolio
Trends & Data
Reference Architecture
Oil & Gas
Transportation
Ethernet Networks for Rail Vehicles
Intelligent Traffic Solutions
Passenger Wi-Fi
Passenger Information Systems
Video Surveillance
Wireless Signaling CBTC
Water/Wastewater
Solutions for Municipalities
Solutions for Engineers
Solutions for Contractors
Wireless
Enterprise
Data Center
Data Center Fiber Cabling System
Smart Building
Healthcare
Hospitality
Hotels
Casinos
Slot Floor Gaming
Theme Parks
Stadiums & Venues
Entertainment District
Collegiate
Professional
Solution Guides
4K
Fiber Lan
Copper Lan
POLAN Head Split
POLAN Forward Split
WAP
Data Center Switch Cabinet
Zone Connectivity
OCP OBR
MDU Multiple Operator Access
MDU Insuite Distribution
Resources
Knowledge Center
Application Notes
Case Studies
Ebooks
Webinars
White Papers
Training
Videos
Assets by Region
Technical Resources
Catalogs
Certifications & Testing
Cross References
Drawings
Copper Systems
Fiber Systems
Rack & Cabinet Systems
Industrial
Installation Videos and Guides
Line Card
Product Brochures
Product Changes
Product Discontinuations
Product Warranties
Solution Brochures
Terms & Conditions
Tools
VFD Cable Selector
LabelFlex
Patch Panels
Faceplates
Cable & Patch Cords
Cross-Connect Systems
Fiber Products
Miscellaneous
Blogs
Broadcast & AV
Data Center
Smart Building
Industrial Ethernet
Industrial Security
Communities & Citizenship
Other
Find a Distributor
Online Distributors
Find an Installer
Events & Promotions
Would You?
Temperature
Noise and Vibration
Dust and Water
News
Patent Information
Training
Industrial
Certification Training
Network Solutions Roadshow
Enterprise & AV
Certification Training
Online Library
About Us
Career Opportunities
What to Expect
What Our Employees Say About Us
What Our Customers Say About Us
Internships
Early Career Leadership
Corporate Governance
Corporate Responsibility
Environment
LEED Credits
LEED Credits
Investor Relations
Locations
Our Brands
Our History
Partners
Find a Distributor
Find an Installer
Become an Installer
Networking Contractor
Audio Video Integrator
Mohawk Accredited Contractor
Consultant
Industrial Cable Loyalty Program
Industrial Ethernet Loyalty Program
Enter Partner Portal
Support
Speak to Sales
Customer Support
Industrial Cable
Industrial Networking
Security Assurance
Menu
Close
Subscribe
Resources
Blogs
Communities & Citizenship
Communities & Citizenship
Submit Search
Filter:
Most Recent
Topics
Awards
Belden Values
Community Impact
Discrete Manufacturing
Environment
Garrettcom
Global Reach
Grass Valley
Health & Wellness
Pathways to Employment
People Helping People
STEM
Talent Development
Youth & Education
Authors
Corporate Communications
Belden Montreal Participates in The Shoebox Project for Women
Read Post
Corporate Communications
12/10/18
Belden Makes Big Showing at U.S. Chamber Foundation Conference and Awards
Read Post
Corporate Communications
11/20/18
Early Career Talent Featured in STEM Workforce Diversity Magazine
Read Post
Corporate Communications
11/13/18
Belden Brazil Helps Senior Citizens
Read Post
Corporate Communications
10/30/18
Joseph C. Belden Scholarship Awarded to Engineering Student at Purdue
Read Post
Corporate Communications
10/23/18
Pedaling To Support Cancer Research
Read Post
Corporate Communications
10/22/18
Belden Supports Next Generation of the Workforce
Read Post
Corporate Communications
5/29/18
Lean and Green and Green Again
Read Post
Corporate Communications
4/11/18
Belden Sponsors Day of Hope for Riley Hospital
Read Post
Corporate Communications
12/4/17
Tripwire Volunteers Donate Time to Portland Community
Read Post
Corporate Communications
11/28/17
Previous Posts
More Posts
Get regular blog updates!
Subscribe