Belden at CiscoLive


Orange County Convention Center / Orlando, FL
June 11-14 / Booth # 1301

Featured Products Schedule Map/Directions

 

Imagine Intuitive

Registration Packages

Registration Code: WoSDiscount

$100 off any registration period.
This discount code only applies to Full Conference passes. 

Register Now

Featured Products

REVConnect

Spend less time on each termination – and create a reliable, gas-tight connection – with REVConnect, a proven, game changing RJ45 connectivity system. It reduces rework, and supports all category cables with a single tool that covers the entire termination process. Installers can quickly terminate a jack or a plug with a single termination method. With the new REVConnect Pre-loaded Patch Panels, REVConnect can make installation even faster and easier!

Learn More

FiberExpress ECX Patch Panel

Effectively service legacy constructions and moves, adds and changes with the FiberExpress ECX Patch Panel. Innovative features like front/rear removable cassettes allow installation flexibility in tight spaces; fiber pinch points are eliminated with integrated slack management.

Learn More
4K UHD Media Cable

4K UHD Media Cable

Taking up 25% less space, 4K UHD Media Cables, 2183P and 2183R, are small in diameter and offer a tight bend radius. With UL PoH cable certification, the cable is certified for HDBaseT applications and can deliver 4K content over 100 m. Combined with REVConnect, it’s the most reliable, installation-friendly HDBaseT cabling solution available.

Learn More
FiberExpress Fusion

FiberExpress Fusion

Reduce rework and eliminate the need for splice enclosures and splice trays with the FiberExpress Fusion Splice-On Connector. The fiber ferrule is ready for termination, with a pre-cleaved and pre-cleaned fiber stub that utilizes fusion technology to provide superior performance. These splice-on connectors enable maximum install versatility for both indoor and outdoor environments.

Learn More
Custom Broadcast Assemblies

REVConnect 10GX Coupler & Wall-Mount System – Coming Soon!

The 10GX REVConnect Coupler is designed to bring new levels of versatility and cost savings to zone cabling, link extension and wall-mount cross-connect applications. One termination method is used for all cabling applications, including consolidation points and wall-mount cross-connects. This technology supports the fastest Category 6A termination on the market. This product creates the only wall-mount cross-connect system that meets Category 6A performance without patch cords while providing backward compatibility with BIX and GigaBIX systems.

Innovative Lighting

For 25 years, Innovative Lighting has lead the way with LED lighting innovation. Today, Innovative Lighting continues to lead the way with GENISYS PoE Lighting Systems. GENISYS technologies have unlocked efficiencies never before possible by using Ethernet cables to power, control, and monitor LED lighting fixtures. Governed by advanced, integrated control software, the GENISYS system pushes energy savings to an unprecedented 90%. In the age of a networked world and the Internet of Things, GENISYS is the future of illumination. From 1993 to 2018, innovation starts here.

Learn More

Ladder Rack Runways

Speed up deployment time, support maximum cabling density and maximize space with Ladder Rack Runways that protect and deliver bundles of cable between cabinets, racks and closets, as well as along walls and suspended from ceilings.

Learn More

Schedule

10:00 AM - 7:00 PM

Open Exhibit Hours

 

5:15 PM - 5:30 PM

Presentation

Location: Campus Theater in the World of Solutions

Speaker: Matt Baum email-linkedin

With a background in engineering, including a BS in Matt Baummechanical engineering from Purdue University, Matt Baum has nearly a decade of professional experience in new product design. Matt is a global product manager, leading the enterprise connectivity team in introducing functional, innovative and time-saving connectivity solutions.

Topic: Convergence in the Digital Building

Trends like Internet of Things, cloud and IP convergence are combining with technologies like Power over Ethernet and wireless to create a new LAN designed to support digital buildings. Instead of connecting people, we’re now connecting devices. Instead of supporting fixed connections, we’re supporting more and more wireless connections. And we’re shifting from supporting locally powered devices to remotely powered devices instead. All of these shifts change the way the industry approaches network infrastructure. During this session, you’ll learn about the components that make up a digital building’s infrastructure, deployment strategies for the new LAN on the rise and how to futureproof your layer 0.

10:00 AM - 5:00 PM

Open Exhibit Hours

10:00 AM - 5:00 PM

Open Exhibit Hours

10:00 AM - 1:00 PM

Open Exhibit Hours

10:00 AM - 7:00 PM

Open Exhibit Hours

 

5:15 PM - 5:30 PM

Presentation

Location: Campus Theater in the World of Solutions

Speaker: Matt Baum email-linkedin

With a background in engineering, including a BS in Matt Baummechanical engineering from Purdue University, Matt Baum has nearly a decade of professional experience in new product design. Matt is a global product manager, leading the enterprise connectivity team in introducing functional, innovative and time-saving connectivity solutions.

Topic: Convergence in the Digital Building

Trends like Internet of Things, cloud and IP convergence are combining with technologies like Power over Ethernet and wireless to create a new LAN designed to support digital buildings. Instead of connecting people, we’re now connecting devices. Instead of supporting fixed connections, we’re supporting more and more wireless connections. And we’re shifting from supporting locally powered devices to remotely powered devices instead. All of these shifts change the way the industry approaches network infrastructure. During this session, you’ll learn about the components that make up a digital building’s infrastructure, deployment strategies for the new LAN on the rise and how to futureproof your layer 0.

10:00 AM - 5:00 PM

Open Exhibit Hours

10:00 AM - 5:00 PM

Open Exhibit Hours

10:00 AM - 1:00 PM

Open Exhibit Hours

Subscribe to our blog for the latest updates! 

Subscribe