Request a free High Flex VFD Sample Kit!

(While supplies last. Available only in the continental US)*

This Sample Kit includes a 2’ segment of each of the three cable designs representing a range of flexibility options.

Belden's new series of UL-rated, extra flexible VFD cables provides supremely pliable, flexible constructions for use on-machines.

Increase the ease of installation without sacrificing any crucial elements needed for true VFD constructions

Product FeaturesHigh-FlexVFD.jpg

  • Flexible
    Three cable designs with ranges of flexibility, with up to 10 million flex cycles for continuous movement and on-machine applications.
  • Easy to install and use
    Finely stranded tinned copper conductors, with some constructions having over 2,000 individual strands, and a flexible TPE jacket make these cables supremely pliable for ease of handling during installation.
  • Withstand harsh conditions of VFD
    Engineered for optimum electrical performance and physical toughness, going well beyond minimum specifications in order to handle the challenges of VFD applications, as well as a full range of UL ratings for application versatility.


* If you are not in the continental US please click here 
to have a Representative contact you.
  Orders cannot be shipped to PO boxes. 

Get your free High Flex VFD Sample Kit now!