<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

belden at ibc


RAI Amsterdam, Europaplain, The Netherlands
13-17 September 2019 / Hall 9 Stand A01 (9.A01)

Featured Products Schedule Map/Directions

Featured Products

MPO Solution

MPO Solution

Rugged yet Flexible Construction for Reliable Outdoor Performance

Belden Micro Tactical Fiber Optic cables are designed and constructed to facilitate fast, easy field deployment. The single mode cables are ideal for use in challenging mobile communications and broadcast systems applications.

Our Rugged metal housing hermaphroditic connector with two or four MT-Base-12/APC ferrules is engineered for harsh environment and broadcast tactical applications.

The connector connects to the 1U Fiber Patch Panel.

Learn More
pathpro system illustration

PatchPro®

Real-Time Network Security and Transparency

Belden PatchPro® offers a complete intelligent ready physical layer management system that uses RFID technology for wireless identification of individual patch cords and real-time monitoring of unintended physical changes in network infrastructure.

Network infrastructure changes are automatically detected and transmitted to the software platform, facilitating immediate action.

PatchPro® is a key component of full-distribution network management systems in organizations that require reliability and operational uptime.

Learn More
wire net system

WireNET®

Commercial Grade for Networking Solutions

New versatile portfolio comprises cables, connectivity and hardware for end-to-end Local Area Networks.

Applications include Ethernet BASE-T protocols from 1G, to the upcoming 2.5G and 5G, and up to 10G; and Multimedia applications, like HDBaseT.

Belden offers a Networking solution for Category 5e /6 /6A /7 /7A UTP and Shielded systems including a comprehensive cable managed OS2 and OM3/4 fiber portfolio.

Learn More
REVConnect-Termination-Tool

REVConnect

Spend less time on each termination – and create a reliable, gas-tight connection – with REVConnect, a proven, game changing RJ45 connectivity system. It reduces rework, and supports all category cables with a single tool that covers the entire termination process. Installers can quickly terminate a jack or a plug with a single termination method. With the new REVConnect Pre-loaded Patch Panels, REVConnect can make installation even faster and easier!

Learn More
patch-panels-lan-housing

FiberExpress ECX Patch Panel

Effectively service legacy constructions and moves, adds and changes with the FiberExpress ECX Patch Panel. Innovative features like front/rear removable cassettes allow installation flexibility in tight spaces; fiber pinch points are eliminated with integrated slack management.

Learn More
field-term-connectors-fusion-splice-on

FiberExpress Fusion

Reduce rework and eliminate the need for splice enclosures and splice trays with the FiberExpress Fusion Splice-On Connector. The fiber ferrule is ready for termination, with a pre-cleaved and pre-cleaned fiber stub that utilizes fusion technology to provide superior performance. These splice-on connectors enable maximum install versatility for both indoor and outdoor environments.

Learn More
75-Ohm-Video-Coax

4K UHD Coax Cables

Belden 4K UHD Coax Cables for 12G-SDI maximize 4K signal transmission distance over a single coax, minimizing weight and space utilization compared to multi-link solutions.

Full breadth of portfolio allows for flexibility in various applications and environments.

Learn More

grassvalley-logo

Grass Valley, a Belden Brand will showcase:

The GV STRATUS One: a powerful all-in-one production platform that transforms media production workflows, enabling teams to distribute media to platforms faster while empowering creative freedom and efficiency.

Learn More

Featured Solutions

Visit our IP Data Center technology

Visit our

IP Data Center technology

Servers Icon Watch
Video
Visit our Wireless Access Point technology

Visit our

Wireless Access Point technology

REVConnect Icon Watch Video FX Fusion Icon Watch Video

Need help?

Call +31 (0) 773878470 or fill out a short form to get support. 

 

Get Sales Support Get Technical Support How to Buy

Promotions

hubspot-kv-revconnect-promo-2

hubspot-kv-fx-fusion-splicer-promo-highres

Open Exhibit Hours

10:30 – 18:00 PM
Interesting Activity
IEEE: Filling in the gaps – technologies to support new broadcast infrastructures
14:45 - 16:30 Emerald
09:30 – 18:00 
09:30 – 18:00
09:30 – 18:00
Interesting Activity
Stadiums of the future and next gen fan experiences
12:00 - 12:45 The Forum
09:30 – 16:00
10:30 – 18:00 PM
Interesting Activity
IEEE: Filling in the gaps – technologies to support new broadcast infrastructures
14:45 - 16:30 Emerald
09:30 – 18:00 
09:30 – 18:00
09:30 – 18:00
Interesting Activity
Stadiums of the future and next gen fan experiences
12:00 - 12:45 The Forum
09:30 – 16:00
ibc-logo-370x330

THE WORLD'S MOST INFLUENTIAL MEDIA, ENTERTAINMENT & TECHNOLOGY SHOW

13 - 17 SEPTEMBER 2019
RAI AMSTERDAM

Plan your trip directly here from IBC