<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

JUNE 12 - 14, 2019 • ORLANDO


Orange County Convention Center / Orlando, FL
June 12-14 / West Concourse - Halls A-E Booth #2561 & HDBaseT Alliance Booth #921

Featured Products Schedule Map/Directions

Featured Products

REVConnect

Spend less time on each termination – and create a reliable, gas-tight connection – with REVConnect, a proven, game changing RJ45 connectivity system. It reduces rework, and supports all category cables with a single tool that covers the entire termination process. Installers can quickly terminate a jack or a plug with a single termination method. With the new REVConnect Pre-loaded Patch Panels, REVConnect can make installation even faster and easier!

Learn More

FiberExpress ECX Patch Panel

Effectively service legacy constructions and moves, adds and changes with the FiberExpress ECX Patch Panel. Innovative features like front/rear removable cassettes allow installation flexibility in tight spaces; fiber pinch points are eliminated with integrated slack management.

Learn More
4K UHD Media Cable

4K UHD Media Cable

Taking up 25% less space, 4K UHD Media Cables, 2183P and 2183R, are small in diameter and offer a tight bend radius. With UL PoH cable certification, the cable is certified for HDBaseT applications and can deliver 4K content over 100 m. Combined with REVConnect, it’s the most reliable, installation-friendly HDBaseT cabling solution available.

Learn More
FiberExpress Fusion

FiberExpress Fusion

Reduce rework and eliminate the need for splice enclosures and splice trays with the FiberExpress Fusion Splice-On Connector. The fiber ferrule is ready for termination, with a pre-cleaved and pre-cleaned fiber stub that utilizes fusion technology to provide superior performance. These splice-on connectors enable maximum install versatility for both indoor and outdoor environments.

Learn More
Custom Broadcast Assemblies

Commercial AV Assemblies

Belden's line of molded AV assemblies includes a range of outputs: Locking HDMI, High-speed HDMI, Mini HDMI, Micro HDMI, DVI-D, DVI-I, and VGA. Assemblies come in various standard lengths ranging from 2ft to 100ft. All assemblies are UL listed and meet additional Belden performance standards to ensure reliability in the field.

Learn More

Innovative Lighting

For 25 years, Innovative Lighting has lead the way with LED lighting innovation. Today, Innovative Lighting continues to lead the way with GENISYS PoE Lighting Systems. GENISYS technologies have unlocked efficiencies never before possible by using Ethernet cables to power, control, and monitor LED lighting fixtures. Governed by advanced, integrated control software, the GENISYS system pushes energy savings to an unprecedented 90%. In the age of a networked world and the Internet of Things, GENISYS is the future of illumination. From 1993 to 2018, innovation starts here.

Learn More

Schedule

9:00 AM – 5:00 PM

Open Exhibit Hours

 
 
9:00 AM - 5:00 PM

Open Exhibit Hours

 
 
9:00 AM - 4:00 PM

Open Exhibit Hours

 

9:00 AM – 5:00 PM

Open Exhibit Hours

 
 
9:00 AM - 5:00 PM

Open Exhibit Hours

 
 
9:00 AM - 4:00 PM

Open Exhibit Hours

 

Subscribe to our blog for the latest updates! 

Subscribe