Belden@ISE
RAI Amsterdam, the Netherlands
February 5-8 / Hall 10, P120 and Hall 5, S110
 

Register for Free

VIP Code: 414396

Register Now

Products Highlights

REVConnect

Spend less time on each termination – and create a reliable, gas-tight connection – with REVConnect, a proven, game changing RJ45 connectivity system. It reduces rework, and supports all category cables with a single tool that covers the entire termination process. Installers can quickly terminate a jack or a plug with a single termination method. With the new REVConnect Pre-loaded Patch Panels, REVConnect can make installation even faster and easier!

Learn More

FiberExpress ECX Patch Panel

Effectively service legacy constructions and moves, adds and changes with the FiberExpress ECX Patch Panel. Innovative features like front/rear removable cassettes allow installation flexibility in tight spaces; fiber pinch points are eliminated with integrated slack management.

Learn More
4K UHD Media Cable

4K UHD Media Cable

Taking up 25% less space, 4K UHD Media Cables, 2183NH and 2183R, are small in diameter and offer a tight bend radius. With UL PoH cable certification, the cable is certified for HDBaseT applications and can deliver 4K content over 100 m. Combined with REVConnect, it’s the most reliable, installation-friendly HDBaseT cabling solution available.

Learn More
FiberExpress Fusion

FiberExpress Fusion

Reduce rework and eliminate the need for splice enclosures and splice trays with the FiberExpress Fusion Splice-On Connector. The fiber ferrule is ready for termination, with a pre-cleaved and pre-cleaned fiber stub that utilizes fusion technology to provide superior performance. These splice-on connectors enable maximum install versatility for both indoor and outdoor environments.

Learn More

Other Highlights

Custom Broadcast Assemblies

Commercial AV Assemblies

Belden's line of molded AV assemblies includes a range of outputs: Locking HDMI, High-speed HDMI, Mini HDMI, Micro HDMI, DVI-D, DVI-I, and VGA. Assemblies come in various standard lengths ranging from 2ft to 100ft. All assemblies are UL listed and meet additional Belden performance standards to ensure reliability in the field.

Learn More
Digital Building

Belden Smart Building Solutions

In todays’ IoT world many devices need to connect. AV plays a significant part - and is essential for Smart Building applications and technologies.

The degree of hyper connections, however, does require next generation integrated managed reliable and secure physical layer network solutions, as only these will be able to provide converged services to devices and application to meet customer expectations.

Learn More

Thinklogical, A Belden Brand

Thinklogical, A Belden Brand

Thinklogical, a Belden brand, is an innovative manufacturer of secure, high-performance signal extension and switching systems that allow organizations to more easily access and distribute video-rich information for increased productivity and efficiency.

Government, media and entertainment, and critical infrastructure organizations worldwide rely on Thinklogical products and services for high performance, security, continuous operation and ease of integration.

@ISE Thinklogical will have live demonstrations of their disruptive, secure command and control technologies.

Hall 10. P120

Learn More

HDBase_T

HDBase_T

Belden’s latest 4K UHD Media Cable, which takes up to 25% less space than other HDBaseT cabling solutions, is certified for HDBaseT and Power over HDBaseT (PoH) applications. The HDBaseT Alliance promotes, advances, and standardizes HDBaseT technology.

Visit us in Hall 5. S110 at the HDBaseT Alliance booth.

Learn More

Promotions

hubspot-kv-revconnect-promo-2
hubspot-kv-fx-fusion-splicer-promo-highres

Event Timetable

 

SMART BUILDING CONFERENCE

09:00 – 17:30
RAI, Forum & E102

OPENING HOURS:
09:30 – 18:00

 

HDBaseT Installer Expert Program

14:00 Emerald Room, (3 AVIXA’s RUs)

 

The Power of HDBaseT Installation Testing

17:15 Emerald Room

 

OPENING HOURS:
09:30 – 18:00

 

ANATOMICAL THEATRE OF WONDER

10:00 – 14:00

WHAT’S NEXT…

ENTERPRISE AV INTEGRATED EXPERIENCE CONFERENCE

Brought to you by AVIXA
13:00 – 17:00
RAI, E102

OPENING HOURS:
09:30 – 18:00

 

HOSPITALITY TECH SUMMIT BY HTNG

09:00 – 17:00
Hotel Okura

AGORA

09:30 – 14:30
RAI, Room E102

OPENING HOURS:
09:30 – 18:00

 

SMART BUILDING CONFERENCE

09:00 – 17:30
RAI, Forum & E102

OPENING HOURS:
09:30 – 18:00

 

HDBaseT Installer Expert Program

14:00 Emerald Room, (3 AVIXA’s RUs)

 

The Power of HDBaseT Installation Testing

17:15 Emerald Room

 

OPENING HOURS:
09:30 – 18:00

 

ANATOMICAL THEATRE OF WONDER

10:00 – 14:00

WHAT’S NEXT…

ENTERPRISE AV INTEGRATED EXPERIENCE CONFERENCE

Brought to you by AVIXA
13:00 – 17:00
RAI, E102

OPENING HOURS:
09:30 – 18:00

 

HOSPITALITY TECH SUMMIT BY HTNG

09:00 – 17:00
Hotel Okura

AGORA

09:30 – 14:30
RAI, Room E102

OPENING HOURS:
09:30 – 18:00

Subscribe to our blog for the latest updates! 

Subscribe