<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">
 
 
 
 
Belden@ISE
RAI Amsterdam, the Netherlands
February 11-14 / Hall 10, P120
 

Register for Free

VIP Code: 840077

Register Now

Products Highlights

REVConnect

Spend less time on each termination – and create a reliable, gas-tight connection – with REVConnect, a proven, game changing RJ45 connectivity system. It reduces rework, and supports all category cables with a single tool that covers the entire termination process. Installers can quickly terminate a jack or a plug with a single termination method. With the new REVConnect Pre-loaded Patch Panels, REVConnect can make installation even faster and easier!

Learn More

FiberExpress ECX Patch Panel

Effectively service legacy constructions and moves, adds and changes with the FiberExpress ECX Patch Panel. Innovative features like front/rear removable cassettes allow installation flexibility in tight spaces; fiber pinch points are eliminated with integrated slack management.

Learn More
4K UHD Media Cable

4K UHD Media Cable

Taking up 25% less space, 4K UHD Media Cables, 2183NH and 2183R, are small in diameter and offer a tight bend radius. With UL PoH cable certification, the cable is certified for HDBaseT applications and can deliver 4K content over 100 m. Combined with REVConnect, it’s the most reliable, installation-friendly HDBaseT cabling solution available.

Learn More
field-term-connectors-fusion-splice-on

FiberExpress Fusion

Reduce rework and eliminate the need for splice enclosures and splice trays with the FiberExpress Fusion Splice-On Connector. The fiber ferrule is ready for termination, with a pre-cleaved and pre-cleaned fiber stub that utilizes fusion technology to provide superior performance. These splice-on connectors enable maximum install versatility for both indoor and outdoor environments.

Learn More
24-and-28-fiber-rugged-final

24 and 28 Fiber MPO Solution For Rugged Environments

Belden Micro Tactical Fiber Optic cables are designed and constructed to facilitate fast, easy field deployment. The single mode cables are ideal for use in digital camera transmissions, electronic news gathering and OB vehicles and other event related communications systems. Belden Micro Tactical Fiber Optic cable is future proof for 10/40/100G.

Learn More
Molded AV Assemblies

Commercial AV Assemblies

Belden's line of molded AV assemblies includes a range of outputs: Locking HDMI, High-speed HDMI, Mini HDMI, Micro HDMI, DVI-D, DVI-I, and VGA. Assemblies come in various standard lengths ranging from 2ft to 100ft. All assemblies are UL listed and meet additional Belden performance standards to ensure reliability in the field.

Learn More

Other Highlights

Digital Building

Belden Smart Building Solutions

In todays’ IoT world many devices need to connect. AV plays a significant part - and is essential for Smart Building applications and technologies.

The degree of hyper connections, however, does require next generation integrated managed reliable and secure physical layer network solutions, as only these will be able to provide converged services to devices and application to meet customer expectations.

Learn More



thinklogical logo

Thinklogical, A Belden Brand

Thinklogical, a Belden brand, is an innovative manufacturer of secure, high-performance signal extension and switching systems that allow organizations to more easily access and distribute video-rich information for increased productivity and efficiency.

Government, media and entertainment, and critical infrastructure organizations worldwide rely on Thinklogical products and services for high performance, security, continuous operation and ease of integration.

@ISE Thinklogical will have live demonstrations of their disruptive, secure command and control technologies.

Hall 10. P120

Learn More

Understand AV networking and distribution connectivity standards from BELDEN perspective

HDBaseT logo
SDVoE Alliance logo

Promotions

hubspot-kv-revconnect-promo-2
hubspot-kv-fx-fusion-splicer-promo-highres

Event Timetable

SMART BUILDING CONFERENCE

09:00 – 18:00
Monday 10 February 2020
RAI, Forum & E102

 

CEDIA Cybersecurity Workshop

09:00 – 16:00
Monday 10 February 2020

Opening Hours:

09:30 – 18:00

 

AVIXA Higher Education AV Conference

13:00 – 17:00
Tuesday 11 February

5G and Edge Computing

11:00 - 12:00
11 Feb 2020
Main Stage | CEDIA

Opening Hours:

09:30 – 18:00

 

AVIXA Enterprise AV Conference

13:00 – 17:00
Wednesday 12 February

Future of the Built Environment: Smart Buildings

14:00 - 14:30
12 Feb 2020
Main Stage | Smart Building Conference (ISE)

Opening Hours:

09:30 – 18:00

 

Hospitality TechSummit by HTNG

09:30-18:30
Thursday 13 February 2020

AGORA

Thursday 13 February (Times TBA)

Opening Hours:

09:30 – 18:00

 

Panel debate: AV over IP

14:00 - 14:30
14 Feb 2020
Main Stage | AV Magazine

SMART BUILDING CONFERENCE

09:00 – 18:00
Monday 10 February 2020
RAI, Forum & E102

 

CEDIA Cybersecurity Workshop

09:00 – 16:00
Monday 10 February 2020

Opening Hours:

09:30 – 18:00

 

AVIXA Higher Education AV Conference

13:00 – 17:00
Tuesday 11 February

5G and Edge Computing

11:00 - 12:00
11 Feb 2020
Main Stage | CEDIA

Opening Hours:

09:30 – 18:00

 

AVIXA Enterprise AV Conference

13:00 – 17:00
Wednesday 12 February

Future of the Built Environment: Smart Buildings

14:00 - 14:30
12 Feb 2020
Main Stage | Smart Building Conference (ISE)

Opening Hours:

09:30 – 18:00

 

Hospitality TechSummit by HTNG

09:30-18:30
Thursday 13 February 2020

AGORA

Thursday 13 February (Times TBA)

Opening Hours:

09:30 – 18:00

 

Panel debate: AV over IP

14:00 - 14:30
14 Feb 2020
Main Stage | AV Magazine

Subscribe to our blog for the latest updates! 

Subscribe