<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

 

Belden SpaceMaker Cable

Connect machines and devices in space-constrained, harsh industrial settings with cables featuring reduced size and increased flexibility.

 

 

Request a FREE SpaceMaker Sample!*

Each sample kit includes a SpaceMaker Series Electronic Cable and the corresponding standard electrical cable so you can experience the reduced size and increased flexibility first hand.

Your benefits: up to 52% reduced cable area and 74% tighter bend radius when compared to industry standard electronic cables

SapceMaker-Main-Graphic.jpgEnhancing System Design and Operations

  • Run more cables in existing space or eliminate excess space from designs
  • Simplify installation by routing cables around tight corners or in hard-to-reach spaces more easily
  • Reduce maintenance cost while protecting against downtime
  • Maintain peace of mind even when installation is exposed to liquids, extreme temperatures, abrasion, chemicals and heavy vibration

Tailor-Made for These Applications

  • Internal machine wiring
  • Control cabinet wiring where space is constrained
  • Production lines with machines that require precise movements
  • Device-to-device wiring, connecting sensors, encoders, push-buttons, actuators and more.

*While supplies last. Available only in the Continental US.  Orders cannot be shipped to PO boxes.

Get your FREE Sample now!*