<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

eStruxture Case Study 

DCX Helps eStruxture Manage High Fiber Density While Saving Space

eStruxture, a network and cloud-neutral data center company, was looking for a networking manufacturer that could provide innovative, high-density fiber solutions for its 185,000-square-foot facility in Montreal, Canada. After analyzing several fiber systems, eStruxture chose Belden’s leading-edge DCX System: No other solution combines the same density capabilities with a proven track record of performance and quality. 


"From a manufacturing perspective, from an engineering perspective, from a delivery and testing perspective, we were able to achieve that and ultimately get our customers up and running. We were also able to achieve our budget objectives.”

James Beer, Senior Vice President of Operations
eStruxture

 

Products Related to this Case Study

DCX Render Show 370x330

DCX System Overview

Highest per-square-foot fiber connection density, while maximizing signal integrity and usability. Achieve successful cable management, handle high amounts of fiber connections and add density to the optical distribution frame (ODF) with DCX’s one-of-a-kind innovations, which include easy patch cord access, cable and patch cord protection, front-access design, and flippable modular cassettes. 

Learn More
DCXS11-22121-22-370x330

ODF Cabinets

DCX Cabinets are fully configurable, frontaccess cabinets that serve as a high-density fiber interconnect or the main building block for a large fiber cross connect. They protect fiber connections with a lockable front door and side panels that can be unclipped from the inside. Assemble side by side and back to back for scalability.

Learn More
DCX-04FM-LR 370x330

ODF Housings

DCX Housing are available in left-to-right and right-to-left cable flow configurations for optimized management. The housing have a front-access design with 12 trays that pull out for easy access to cables connected to the back of adapter frames and cassettes. Modular cassettes can be mixed on the same tray (Base-8, Base-12, Base-16 or Base-24), enabling easy and cost-effective migration and preventing density loss.

Learn More
FC4D04LD4F-370x330

ODF Cassettes & Frames

DCX adapter frames and cassettes have a modular, compact design that allows for assembly of four (Base-12) or six (Base-8) cassettes per housing tray.

Learn More

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us