Download the white paper: “The Case for Specifying Industrial Ethernet Cable for Harsh Environments”

This white paper explains:

  • The risks, priorities and true cost of signal transmission failures for industrial Ethernet network infrastructure
  • The applications and environments where industrial-grade cable delivers a lower Total Cost of Ownership (TCO) over office-grade cable
  • A detailed comparison of office-grade versus industrial-grade cable components
  • The environmental factors to evaluate when determining Ethernet cable requirements
  • How to select the right industrial-grade Ethernet cable, including whether it should be  copper or fiber

Complete the form and download the white paper.

You'll be on your way to knowing how to specify the right Industrial Ethernet cable for your applications!

From the white paper:

“In addition to system integration and interoperability, there are many other key business benefits to a complete, end-to-end Ethernet solution – from cabling and connectivity, to active components and associated hardware.”

“Untimely and costly disruptions can largely be prevented through a well-planned and executed network infrastructure that incorporates environmentally hardened, industrial-grade components in the physical, data link and network layers.”

“Given many network performance problems are due to failure at the physical media layer – it is critical to ensure that components are designed and constructed to withstand the operational and environmental stressors to which they are subjected.”