Single Pair Ethernet in the Industrial Field

The newest Ethernet Evolution – Lowers cost, reduces weight and provides higher bandwidth

The White Paper explains:

  • The applicability of Single Pair Ethernet (SPE) for Industrial Ethernet applications
  • The origin and evolution of the SPE technology
  • The current discussion regarding Standardization
  • The usability of SPE in the Industrial Field

 

 

Single Pair Ethernet in combination with Time-Sensitive Networking and Power over Data Lines enables an end-to-end Ethernet network from the sensor to the cloud and will be used anywhere where space is limited and the weight of cables and components plays a major role.

Complete the form and download the White Paper