Free Fusion Splicer Rental

with the Purchase of FX Fusion Splice-On Connectors

Get the Fusion Splicer Rental for FREE

 

Belden has made it even easier to use its FX Fusion Splice-On Connectors. When purchasing a new splicer isn't an option, free* splicer rentals are now available with the purchase of Belden’s FX Fusion Splice-On Connectors.

 

What's Included?

  • FX Fusion Splicer
  • Precision Cleaver
  • Complimentary Shipping
Achieve faster deployment, easier termination and better performance on your next project by utilizing FX Fusion Splice-On connectors from Belden.

 

Qualifying Connectors

FX Fusion multimode connectors
Description Belden Part Number
Multimode, OM1 - BeigeMultimode, OM3/OM4 - AquaMultimode, OM4 - Erika Violet 
LC with 900 µm Boot, 1/PackFT1LC900FSO1FT3LC900FS01FT4LC900FS01
SC with 900 µm Boot, 1/PackFT1SC900FS01FT3SC900FS01FT4SC900FS01

FX Fusion single-mode connectors
Description Belden Part Number
Singlemode, OS2 - Bluember Singlemode, OS2 - Blue Singlemode, OS2/APC - Green
LC with 900 µm Boot, 1/PackFTSLC900FS01FTSLB900FS01
SC with 900 µm Boot, 1/PackFTSSC900FS01FTSSB900FS01

How Do I Become Eligible For This Offer?

 

With a purchase of one of the quantities of connectors listed below, any contractor or installer is eligible to receive a free FX Fusion Splicer rental for the corresponding duration of time.

 

Qualifying purchases must be made from an authorized Belden distributor.

 

Quantities are limited, please register below to reserve your FX Fusion Splicer today! Once you register, we will provide you more information on how you will receive your splicer.

 

Save $400 per week per splicer rental!

Number of Connectors (Purchased) Rental Duration (Weeks) Number of Rental Unit(s)
500 Connectors 1 1
1000 Connectors 2 1
1000 Connectors 1 2
1500 Connectors 4 1
1500 Connectors 3 2

Request my FREE FX Fusion Splicer Rental

 

Supplies are limited so hurry and register for your kit!

 

 

*Belden FX Fusion Splicer Rental Promotion Terms and Conditions:

 

  • Belden standard terms and conditions apply.
  • Offer is good in the United States of America
  • Qualifying purchases must be made from authorized distributors only.
  • All terms and conditions to be confirmed with a written quote.
  • Proof of purchase is required and must be submitted before every request.
  • 500 Connectors is defined as QTY 500 Single Packs (PNs ending with “FS01”) and may include any combination of qualifying products for free fusion splicer rental.  The same definition applies to the other quantities offered within this promotion.
  • This promotion may not be used or combined with any other Belden offers or promotions.
  • This offer is not available to Belden distributors, agents, representatives, employees, or divisions.
  • Quantities are limited.

Redeem Your Fusion Splicer:

If the above link doesn't work, please follow these steps:

1. Email customerserviceinsidesales@belden.com

2. Write Fusion Splicer Rental in the subject line

3. Our team will correspond next steps with you!