Copper Systems Drawing Files

Master FileTechnical Drawing Zip Files
Copper SystemsDownload
  • CAT6A
  • CAT6
  • CAT5e
  • Modular Patch Panels
  • Cross-Connect
  • Faceplates
  • MM Modules
  • Outlets & Accessories
REVConnect Patch Panels

For part numbers, download the PDF document.

Product Type  VISIO CAD PDF
24-port, 1U, FlatDownloadDownloadDownload
24-port, 1U, AngledDownloadDownloadDownload
48-port, 2U, FlatDownloadDownloadDownload
48-port, 2U, AngledDownloadDownloadDownload
RevConnect 10GX Wall-Mount System

Product Type Part No. VISIO CAD PDF
REVConnect Wall-Mount Termination Kit Coupler 96-Port (includes 100 cores)RVAXCTK96CBKDownloadDownloadDownload
REVConnect Wall-Mount Termination Module Coupler 16-Port (includes 16 cores)RVAXCTM16CBKDownloadDownloadDownload
REVConnect Wall-Mount Termination Kit Jack 96-Port (includes 100 cores)RVAXCTK96JBKDownloadDownloadDownload
REVConnect Wall-Mount Termination Module Jack 16-Port (includes 16 cores)RVAXCTM16JBKDownloadDownloadDownload
REVConnect Wall-Mount Connector Mount 96-Port (empty)RVUXCMT96EDownloadDownloadDownload
REVConnect Wall-Mount Connector Module 16-Port (empty)RVUXCCM16EDownloadDownloadDownload
REVConnect Wall-Mount Cable Dressing ModuleRVUCADMDownloadDownloadDownload
REVConnect Wall-Mount Patch Cable Management ChannelRVUPCMCDownloadDownloadDownload
REVConnect Wall-Mount Horizontal Channel KitRVUHOCKDownloadDownloadDownload
REVConnect 10GX Coupler Black 568A/B (includes 1 core)RVACPKUBK-S1DownloadDownloadDownload
REVConnect 10GX Coupler Black 568A/B Bulk Pack (includes 25 cores)RVACPKUBK-B24DownloadDownloadDownload
REVConnect Patch Panels

For part numbers, download the PDF document.

Product Type  VISIO CAD PDF
24-port, 1U, FlatDownloadDownloadDownload
24-port, 1U, AngledDownloadDownloadDownload
48-port, 2U, FlatDownloadDownloadDownload
48-port, 2U, AngledDownloadDownloadDownload
CAT 6 Jacks, Couplers & Preloaded Patch Panels

Product Type Part No. VISIO CAD PDF
REVConnect CAT 6 UTP JackREVConnect CAT 6 UTP JackDownloadDownloadDownload
REVConnect CAT 6 Shielded JackREVConnect CAT 6 Shielded JackDownloadDownloadDownload
CAT6+ KeyConnect Modular Jack, BlackCAT6+ KeyConnect Modular Jack, BlackDownloadDownloadDownload
CAT6+ KeyConnect Modular Coupler, BlackCAT6+ KeyConnect Modular Coupler, BlackDownloadDownloadDownload
CAT6+ KeyConnect Patch Panels, 24-port, 1U, Black (Preloaded)CAT6+ KeyConnect Patch Panels, 24-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Patch Panels, 48-port, 2U, Black (Preloaded)CAT6+ KeyConnect Patch Panels, 48-port, 2U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Patch Panels, 48-port, 1U, Black (Preloaded)CAT6+ KeyConnect Patch Panels, 48-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Angled Patch Panel, 24-port, 1U, Black (Preloaded)CAT6+ KeyConnect Angled Patch Panel, 24-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Angled Patch Panel, 48-port, 2U, Black (Preloaded)CAT6+ KeyConnect Angled Patch Panel, 48-port, 2U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Angled Patch Panel, 48-port, 1U, Black (Preloaded)CAT6+ KeyConnect Angled Patch Panel, 48-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ HD-110 Patch Panel, 24-port, 1U, Black (Preloaded)CAT6+ HD-110 Patch Panel, 24-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ HD-110 Patch Panel, 48-port, 2U, Black (Preloaded)CAT6+ HD-110 Patch Panel, 48-port, 2U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Coupler Patch Panel, 24-port, 1U, Black (Preloaded)CAT6+ KeyConnect Coupler Patch Panel, 24-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Coupler Patch Panel, 48-port, 2U, Black (Preloaded)CAT6+ KeyConnect Coupler Patch Panel, 48-port, 2U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Coupler Patch Panel, 48-port, 1U, Black (Preloaded)CAT6+ KeyConnect Coupler Patch Panel, 48-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect AngleFlex Coupler Patch Panel, 24-port, 1U, Black (Preloaded)CAT6+ KeyConnect AngleFlex Coupler Patch Panel, 24-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect AngleFlex Coupler Patch Panel, 48-port, 2U, Black (Preloaded)CAT6+ KeyConnect AngleFlex Coupler Patch Panel, 48-port, 2U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Angled Coupler Patch Panel, 24-port, 1U, Black (Preloaded)CAT6+ KeyConnect Angled Coupler Patch Panel, 24-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Angled Coupler Patch Panel, 48-port, 2U, Black (Preloaded)CAT6+ KeyConnect Angled Coupler Patch Panel, 48-port, 2U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Angled Coupler Patch Panel, 48-port, 1U, Black (Preloaded)CAT6+ KeyConnect Angled Coupler Patch Panel, 48-port, 1U, Black (Preloaded)DownloadDownloadDownload
CAT6+ KeyConnect Vertical Mount Patch Panel, 8-Port, Black (Preloaded)CAT6+ KeyConnect Vertical Mount Patch Panel, 8-Port, Black (Preloaded)DownloadDownloadDownload
REVConnect Patch Panels

For part numbers, download the PDF document.

Product Visio CAD PDF
24-port, 1U, FlatDownloadDownloadDownload
24-port, 1U, AngledDownloadDownloadDownload
48-port, 2U, FlatDownloadDownloadDownload
48-port, 2U, AngledDownloadDownloadDownload
KeyConnect Patch Panels

Product Part No. Visio CAD PDF
24-port, 1U, Black (Empty)AX103114DownloadDownloadDownload
48-port, 2U, Black (Empty)AX103115DownloadDownloadDownload
72-port, 2U, Black (Empty)AX103116DownloadDownloadDownload
48-port, 1U, Black (Empty)AX103121DownloadDownloadDownload
AngleFlex 24-port, 1U, Black (Empty)AX103248DownloadDownloadDownload
AngleFlex 48-port, 2U, Black (Empty)AX103249DownloadDownloadDownload
Angled 24-port, 1U, Black (Empty)AX104599DownloadDownloadDownload
Angled 48-port, 2U, Black (Empty)AX104601DownloadDownloadDownload
Angled 48-port, 1U, Black (Empty)AX104600DownloadDownloadDownload
Front Access 24-port, 1U, Black (Empty)AX106288DownloadDownloadDownload
Front Access 48-port, 2U, Black (Empty)AX106289DownloadDownloadDownload
Front Access 72-port, 2U, Black (Empty)AX106290DownloadDownloadDownload
Front-Access Labeling Kit (12 PCES)AX106291DownloadDownloadDownload
RevConnect 10GX Wall-Mount System

Product Type Part No. VISIO CAD PDF
REVConnect Wall-Mount Termination Kit Coupler 96-Port (includes 100 cores)RVAXCTK96CBKDownloadDownloadDownload
REVConnect Wall-Mount Termination Module Coupler 16-Port (includes 16 cores)RVAXCTM16CBKDownloadDownloadDownload
REVConnect Wall-Mount Termination Kit Jack 96-Port (includes 100 cores)RVAXCTK96JBKDownloadDownloadDownload
REVConnect Wall-Mount Termination Module Jack 16-Port (includes 16 cores)RVAXCTM16JBKDownloadDownloadDownload
REVConnect Wall-Mount Connector Mount 96-Port (empty)RVUXCMT96EDownloadDownloadDownload
REVConnect Wall-Mount Connector Module 16-Port (empty)RVUXCCM16EDownloadDownloadDownload
REVConnect Wall-Mount Cable Dressing ModuleRVUCADMDownloadDownloadDownload
REVConnect Wall-Mount Patch Cable Management ChannelRVUPCMCDownloadDownloadDownload
REVConnect Wall-Mount Horizontal Channel KitRVUHOCKDownloadDownloadDownload
REVConnect 10GX Coupler Black 568A/B (includes 1 core)RVACPKUBK-S1DownloadDownloadDownload
REVConnect 10GX Coupler Black 568A/B Bulk Pack (includes 25 cores)RVACPKUBK-B24DownloadDownloadDownload
GIGABIX IDC System

Product Type Part No. VISIO CAD PDF
GigaBIX Mount Termination KitAX101470 Coming SoonDownloadDownload
GigaBIX Mount for 12-Conn-AssyAX101472 Coming SoonDownloadDownload
GigaBIX Connector, 6-PortAX101447 Coming SoonDownloadDownload
GigaBIX Termination BarAX101719 Coming SoonDownloadDownload
GigaBIX Wire GuardAX101486 Coming SoonDownloadDownload
GigaBIX/MediaFlex AdapterAX101987 Coming SoonDownloadDownload
10GX IDC Connecting Block Holder, 6 positionsAX102677 Coming SoonComing SoonDownload
GigaBIX Special Service GuardAX102151 Coming SoonDownloadDownload
GigaBIX Cable Management ModuleAX101469 Coming SoonDownloadDownload
GigaBIX Patch Cord OrganizerAX101468 Coming SoonDownloadDownload
GigaBIX Patch Cord Organizer, CoverAX101521 Coming SoonDownloadDownload
GigaBIX Horizontal Channel PlateAX101520 Coming SoonDownloadDownload
GigaBIX Management RingAX101478 Coming SoonDownloadDownload
GigaBIX Management Ring SpacerAX102190 Coming SoonDownloadDownload
GigaBIX Distribution FrameAX102073 Coming SoonDownloadDownload
GigaBIX Frame End KitAX102082 Coming SoonDownloadDownload
GigaBIX Frame Overhead KitAX102145 Coming SoonDownloadDownload
BIX Cross-Connect System

Product Part No. Visio CAD PDF
Connector (w/4-Pair Markings)A0393146 -DownloadDownload
Connector (w/ 5-Pair Markings)A0266828 -DownloadDownload
Multiplying Connector (x5)A0266827 -DownloadDownload
Multiplying Connector (x2)A0266827 -DownloadDownload
Multiplying Connector (x7)A0269925 -DownloadDownload
Modular Jack Connector, 6-Port CAT5eAX100798 -DownloadDownload
Modular Jack Connector, 12-PortA0330863 -DownloadDownload
Mount 250-PairA0270164 -DownloadDownload
Mount 300-PairA0340836 -DownloadDownload
Designation StripA0270169 -DownloadDownload
Distribution RingA0270168 -DownloadDownload
MediaFlex (KeyConnect Style) Template Kit 

Product Type Part No. VISIO CAD PDF
2-Port, Flush, Single-GangAX104495DownloadDownloadDownload
4-Port, Flush, Single-GangAX102429DownloadDownloadDownload
6-Port, Flush, Single-GangAX102431DownloadDownloadDownload
2-Port, Angled, Single-GangAX104499DownloadDownloadDownload
4-Port, Angled, Single-GangAX102433DownloadDownloadDownload
6-Port, Flush, Double-GangAX102524DownloadDownloadDownload
8-Port, Flush, Double-GangAX102520DownloadDownloadDownload
12-Port, Flush, Double-GangAX102435DownloadDownloadDownload
6-Port, Angled, Double-GangAX102522DownloadDownloadDownload
8-Port, Angled, Double-GangAX102437DownloadDownloadDownload

Product Type Part No. VISIO CAD PDF
Single-GangAX102482DownloadDownloadDownload
Double-GangAX101875DownloadDownloadDownload
MediaFlex Plates

Product Type Part No. VISIO CAD PDF
Single-GangAX101747DownloadDownloadDownload
Double-GangAX101871DownloadDownloadDownload
MediaFlex Module Insert

Product Type Part No. VISIO CAD PDF
2-Port, Flush, Elec. White (10-Piece Bag)AX102411DownloadDownloadDownload
2-Port, Angled, Elec. White (10-Piece Bag)AX102413DownloadDownloadDownload
MediaFlex Filler Insert

Product Type Part No. VISIO CAD PDF
1-Unit, Elec. White (10-piece bag)AX101759DownloadDownloadDownload
2-Unit, Elec. White (10-piece bag)AX101763DownloadDownloadDownload
MediaFlex Multimedia Insert (Copper)

Product Type Part No. VISIO CAD PDF
3-Port RCAAX101879DownloadDownloadDownload
SVHS ModuleAX101883DownloadDownloadDownload
SVGA Module (IDC Interface)AX101887DownloadDownloadDownload
SVGA Feed-ThroughAX102336DownloadDownloadDownload
SVGA Feed-Through (3.5mm Audio)AX105158-EWDownloadDownloadDownload
MediaFlex Multimedia Insert (Fiber)

Product Type Part No. VISIO CAD PDF
Duplex SC, MultimodeAX101941DownloadDownloadDownload
Duplex SC, SinglemodeAX101937DownloadDownloadDownload
Multimedia Modules, Copper

Product Type Part No. CAD VISIO PDF
3.5mm Audio Coupler, F/F, GoldAX105334-EWDownloadDownloadDownload
3.5mm Audio Coupler, F/Solder, GoldAX105335-EWDownloadDownloadDownload
S-Video Coupler, F/FAX105336-EWDownloadDownloadDownload
RCA Gold-plated Coupler, F/F, RedAX105337-EWDownloadDownloadDownload
RCA Gold-plated Coupler, F/F, WhiteAX105338-EWDownloadDownloadDownload
RCA Gold-plated Coupler, F/F, YellowAX105339-EWDownloadDownloadDownload
RCA Gold-plated Coupler, F/F, GreenAX105340-EWDownloadDownloadDownload
RCA Gold-plated Coupler, F/F, BlueAX105341-EWDownloadDownloadDownload
Video F CoAX 3GHz, Recessed, Gold-PlatedAX105346-EWDownloadDownloadDownload
Video F CoAX, RecessedAX102904DownloadDownloadDownload
Video F CoAX, FlushAX102907DownloadDownloadDownload
Video BNC CoAX, FlushAX104575DownloadDownloadDownload
USB 3.0 Coupler, A to AAX105342-EWDownloadDownloadDownload
USB 2.0 Coupler, B to BAX105344-EWDownloadDownloadDownload
HDMI Coupler (Version 1.4)AX105345-EWDownloadDownloadDownload
Multimedia Modules, Fiber

Product Type Part No. CAD VISIO PDF
LC Duplex OM1 (Beige Adapter)AX102416DownloadDownloadDownload
LC Duplex OM3 (Aqua Adapter)AX104938DownloadDownloadDownload
LC Duplex OM4 (Erika Violet Adapter)AX105641-EWDownloadDownloadDownload
LC Duplex SM (Blue Adapter)AX102420DownloadDownloadDownload
LC Duplex SM/APC (Green Adapter)AX105642-EWDownloadDownloadDownload
SC Simplex OM1 (Beige Adapter)AX102684DownloadDownloadDownload
SC Simplex OM3 (Aqua Adapter)AX105643-EWDownloadDownloadDownload
SC Simplex SM (Blue Adapter)AX102687DownloadDownloadDownload
SC/APC Simplex SM (Green Adapter)AX105374-EWDownloadDownloadDownload
ST Compatible MM/SMAX102243DownloadDownloadDownload
REVConnect Accessories

Product Type Part No. VISIO CAD PDF
REVConnect Termination ToolRVUTT01DownloadDownloadDownload
REVConnect Termination Tool Belt ClipRVUTC01DownloadDownloadDownload
REVConnect Termination Cable Prep InsertRVUCT01DownloadDownloadDownload
REVConnect Cores, 50 PackRVUCOEW-B50DownloadDownloadDownload
REVConnect Dust Cover PackRVUDCXX-B24DownloadDownloadDownload
REVConnect Icon PackRVUICXX-B24DownloadDownloadDownload
KeyConnect Faceplates

Product Type Part No. VISIO CAD PDF
1-Port with ID Windows, Single-GangAX102660DownloadDownloadDownload
2-Port with ID Windows, Single-GangAX102655DownloadDownloadDownload
4-Port with ID Windows, Single-GangAX102249DownloadDownloadDownload
6-Port with ID Windows, Single-GangAX102251DownloadDownloadDownload
6-Port with ID Windows, Double-GangAX102671DownloadDownloadDownload
12-Port with ID Windows, Double-GangAX102257DownloadDownloadDownload
Single-Gang Back Box, 1.89"AX102657DownloadDownloadDownload
Double-Gang Back Box, 1.89"AX104131DownloadDownloadDownload
KeyConnect Stainless Steel Faceplates with ID Windows

Product Type Part No. VISIO CAD PDF
1-Port with ID Windows, Single-GangAX104230DownloadDownloadDownload
2-Port with ID Windows, Single-GangAX104231DownloadDownloadDownload
4-Port with ID Windows, Single-GangAX104232DownloadDownloadDownload
6-Port with ID Windows, Single-GangAX104233DownloadDownloadDownload
4-Port with ID Windows, Double-GangAX104479DownloadDownloadDownload
6-Port with ID Windows, Double-GangAX104480DownloadDownloadDownload
12-Port with ID Windows, Double-GangAX104234DownloadDownloadDownload
KeyConnect Stainless Steel Faceplates without ID Windows

Product Type Part No. VISIO CAD PDF
1-port, Single-GangAX102006DownloadDownloadDownload
2-port, Single-GangAX102007DownloadDownloadDownload
4-port, Single-GangAX102009DownloadDownloadDownload
6-port, Single-GangAX102010DownloadDownloadDownload
4-port, Double-GangAX102011DownloadDownloadDownload
6-port, Double-GangAX102012DownloadDownloadDownload
12-port, Double-GangAX102013DownloadDownloadDownload
KeyConnect Wall-Mount Phone Plates

Product Type Part No. VISIO CAD PDF
Stainless Steel, Recessed PortAX104126DownloadDownloadDownload
Elec. White Plastic, Recessed PortAX102902DownloadDownloadDownload
KeyConnect Adapters

Product Type Part No. VISIO CAD PDF
Modular Furniture, 3-PortAX102291DownloadDownloadDownload
Modular Furniture, 4-PortAX102900DownloadDownloadDownload
Decora, 2-PortAX104112DownloadDownloadDownload
Decora, 4-PortAX102266DownloadDownloadDownload
Decora, 6-PortAX104118DownloadDownloadDownload
106, 2-PortAX104121DownloadDownloadDownload
106, 4-PortAX104124DownloadDownloadDownload
KeyConnect Side-Entry Boxes with Shutter Door

Product Type Part No. VISIO CAD PDF
1 PortAX102651DownloadDownloadDownload
2 PortAX102652DownloadDownloadDownload
4 PointAX102653DownloadDownloadDownload
6 PortAX102654DownloadDownloadDownload
KeyConnect Side-Entry Boxes without Shutter Door

Product Type Part No. VISIO CAD PDF
1 PortAX105352-EWDownloadDownloadDownload
2 PortAX105353-EWDownloadDownloadDownload
4 PortAX105354-EWDownloadDownloadDownload
6 PortAX105355-EWDownloadDownloadDownload
KeyConnect Tamper-Resistant Faceplates

Product Type Part No. VISIO CAD PDF
4-Port, Single-Gang with Locking Cover; Patch Cord Seal & Wall Gasket (dust/water-resistant)AX104687DownloadDownloadDownload
4-Port, Single-Gang with Locking Cover; Patch Cord Seal & Wall Gasket (dust/water-resistant)AX104688DownloadDownloadDownload