<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

4K HDBaseTTM Solution Guide

4K

HDBase T technology allows the transportation of uncompressed ultra-definition video, audio, Ethernet, control, USB 20 and remote power over a single twisted pair cable up to 100 m from the AV source.

Speak with an Expert     How to Buy

SUPERIOR PERFORMANCE

  • Designed to withstand rigors of installation reducing the potential for damange by the installer
  • High-quality, reliable 4K UHD Media Cable supports high bandwidth requirements of 4K HDBase T
  • Offers the best image transmission possible to maximize investment by testing to one pixel error per billion
  • Access to a network of Belden Partner/Alliance AV Installers that can install and certify an extended 25-Year Belden Component Warranty and 25-Year Aplication Assurance Program

COST SAVINGS

  • Reduced installation time and overall project costs
  • 4K UHD Media Cable is a lower-cost alternative to high-priced Category 7A solutions

CUSTOMER SUPPORT

  • Belden AV Sales Engineers, who are certified HDBaseT Alliance trainers, are available to assist with project requirements

FAST AND EASY INSTALLATION

  • 4K UHD Media Cables have a smaller diameter, and are more flexible compared to other solutions, including Category 7A cables; the cable is easier to bend and fit into small spaces
  • Durable, corrugated foil shield and helical drain offer stable electrical performance
  • Better utilization of rack space, conduit fill capacity and cable trays
  • Bonded-Pair allows for 45 lbs of pull tension vs 25 lbs on nonbonded-pair cables
  • Single overall shield to terminate vs. individually shielded pairs and braid
    • No need to properly ground individually shielded pairs to a modular plug not designed to accommodate cables with individually shielded pairs
  • When combined with REVConnect:
    • Eliminates need to separate Bonded-Pairs
    • Increases first pass yields, reducing the potential for rework
  • Belden’s HDBaseT installation training ensures the best performance possible.

CUSTOMER SATISFACTION

  • Assurance in specifying a high-performing, reliable cable
  • Lowest-cost solution for customers
  • Lower product and installation labor costs compared to Category 7A cables
  • Better and more efficient design when 4K UHD Media Cables are paired with REVConnect shielded jacks and plugs
  • Ability to offer an extended 25-Year Belden Component Warranty and 25-Year Application Assurance Program to customers when installed by a certified Belden PartnerAlliance AV installer
  • One cable can be specified for 4K HDBaseT
    applications regardless of equipment brand.

SUPERIOR PERFORMANCE

  • Designed to withstand rigors of installation reducing the potential for damange by the installer
  • High-quality, reliable 4K UHD Media Cable supports high bandwidth requirements of 4K HDBase T
  • Offers the best image transmission possible to maximize investment by testing to one pixel error per billion
  • Access to a network of Belden Partner/Alliance AV Installers that can install and certify an extended 25-Year Belden Component Warranty and 25-Year Aplication Assurance Program

COST SAVINGS

  • Reduced installation time and overall project costs
  • 4K UHD Media Cable is a lower-cost alternative to high-priced Category 7A solutions

CUSTOMER SUPPORT

  • Belden AV Sales Engineers, who are certified HDBaseT Alliance trainers, are available to assist with project requirements

FAST AND EASY INSTALLATION

  • 4K UHD Media Cables have a smaller diameter, and are more flexible compared to other solutions, including Category 7A cables; the cable is easier to bend and fit into small spaces
  • Durable, corrugated foil shield and helical drain offer stable electrical performance
  • Better utilization of rack space, conduit fill capacity and cable trays
  • Bonded-Pair allows for 45 lbs of pull tension vs 25 lbs on nonbonded-pair cables
  • Single overall shield to terminate vs. individually shielded pairs and braid
    • No need to properly ground individually shielded pairs to a modular plug not designed to accommodate cables with individually shielded pairs
  • When combined with REVConnect:
    • Eliminates need to separate Bonded-Pairs
    • Increases first pass yields, reducing the potential for rework
  • Belden’s HDBaseT installation training ensures the best performance possible.

CUSTOMER SATISFACTION

  • Assurance in specifying a high-performing, reliable cable
  • Lowest-cost solution for customers
  • Lower product and installation labor costs compared to Category 7A cables
  • Better and more efficient design when 4K UHD Media Cables are paired with REVConnect shielded jacks and plugs
  • Ability to offer an extended 25-Year Belden Component Warranty and 25-Year Application Assurance Program to customers when installed by a certified Belden PartnerAlliance AV installer
  • One cable can be specified for 4K HDBaseT
    applications regardless of equipment brand.

Recommended Products