Copper LAN horizontal distribution systems take connectivity to wherever it’s needed. As the communications backbone of any business or organization, the right connectivity solutions can improve enterprise network simplification and management, eliminate bottlenecks and support digital buildings.
The unique and innovative cap-andgo flexibility of REVConnect jacks improves deployment logistics and allows contractors to stay on budget
With easy-to-install cable and REVConnect connectivity, jobs are completed faster
PREVENT UNAUTHORIZED ACCESS
SecurePatch protects equipment with optional locking doors on enclosures
SUPERIOR PERFORMANCE
10GXS Cable supports PoE Type 1 (15W), Type 2 (30W), Type 3 (60W) and Type 4 (100W)
Access to a network of Belden partners that can install and certify Belden systems and offer a 25-Year Warranty on parts and labor, plus Lifetime Application Assurance
Meets and exceeds Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
VERSATILITY AND EASE OF INSTALLATION
10GXS cable is durable, lightweight and easy to handle
REVConnect has a single termination process across Category 5e, 6 and 6A jacks and plugs
Universal tool for all termination steps, including cable prep
Wall enclosures offer tool-less mounting modules and mounting slots that help with proper alignment
Mounting flange on SecurePatch allows one person to install each unit
REVConnect Patch Panels come fully assembled with 24 or 48 jack housings and REVConnect cores
RELIABILITY
REVConnect’s cap features eight insulation piercing contacts that create a highly reliable, gas-tight termination proven to increase rst pass yields and reduce rework (rework is reduced to less than 1% of all terminations)
FLEXIBLE DESIGN
Modular connectivity allows multiple con gurations
SecurePatch contains multiple side knock-out options to allow for low- and high-capacity cable feed through
OPTIMIZED ELECTRICAL PERFORMANCE
10GXS Cable exceeds ANSI/TIA standards for full 100 m channels while providing the smallest OD possible for a Category 6A cable
Superior crosstalk isolation and EMI suppression
RELIABILITY
Copper cords have a maximum return loss performance under all patching conditions thanks to Bonded-Pair technology
PoE-FRIENDLY
10GXS Cable delivers more than 100W from the power source for 4-pair PoE
COST SAVINGS
The unique and innovative cap-andgo flexibility of REVConnect jacks improves deployment logistics and allows contractors to stay on budget
With easy-to-install cable and REVConnect connectivity, jobs are completed faster
PREVENT UNAUTHORIZED ACCESS
SecurePatch protects equipment with optional locking doors on enclosures
SUPERIOR PERFORMANCE
10GXS Cable supports PoE Type 1 (15W), Type 2 (30W), Type 3 (60W) and Type 4 (100W)
Access to a network of Belden partners that can install and certify Belden systems and offer a 25-Year Warranty on parts and labor, plus Lifetime Application Assurance
Meets and exceeds Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
VERSATILITY AND EASE OF INSTALLATION
10GXS cable is durable, lightweight and easy to handle
REVConnect has a single termination process across Category 5e, 6 and 6A jacks and plugs
Universal tool for all termination steps, including cable prep
Wall enclosures offer tool-less mounting modules and mounting slots that help with proper alignment
Mounting flange on SecurePatch allows one person to install each unit
REVConnect Patch Panels come fully assembled with 24 or 48 jack housings and REVConnect cores
RELIABILITY
REVConnect’s cap features eight insulation piercing contacts that create a highly reliable, gas-tight termination proven to increase rst pass yields and reduce rework (rework is reduced to less than 1% of all terminations)
FLEXIBLE DESIGN
Modular connectivity allows multiple con gurations
A new LAN deployment strategy called "direct connect" can maximize PDE by effectively connecting equipment to end devices with a channel made entirely of horizontal cabling. The direct-connect strategy requires attachment of a plug and testing in the field.