<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Passive Optical LAN (POLAN) Forward Split

polan forward split

Passive optical LANs (POLANs) are adapted to indoor network architectures, and can decrease the amount of cable and equipment required to deploy a network. POLANs are ideal if several networks need to converge, a discrete network is required or centralized management is desired – or if there is little room for cabling.

Speak with an Expert     How to Buy

AESTHETIC DESIGN

  • FX UHD Wall Mount easily organizes and cleanly routes up to 48x5 mm drop cables with 2-inch rubber grommets
  • FX UHD Wall Mount has a clean, simple and small footprint

RISK MANAGEMENT

  • Lockable main compartment on FX UHD Wall Mount prevents access to backbone cables
  • Splitter cassettes contain internal shutter design that eliminates protective caps
  • Cable-ready molding is guaranteed for 15 years
  • Small OD all-dielectric armor (ADA) is 70% as strong as interlock armor
  • Cassette-style splitters and co-existence modules allow for patch cords instead of permanent harnesses; when a patch cord is damaged, it is replaced quickly and inexpensively as opposed to replacing an entire module
  • FX Fusion Connectors provide better insertion loss and return loss performance over mechanical splice connectors

FAST AND EASY INSTALLATION

  • FX UHD Wall Mount is clean, simple and lightweight
  • Cable pathway allows fast and easy installation with pre-drilled backing plates and mounting clips
  • FX UHD Wall Mounts have large grommets for incoming cable – 2-inch inner diameter, allowing for 48X5 mm drop cables
  • FX UHD Cassettes are lightweight and offer tool-less installation in the wall mount
  • Small OD all-dielectric armor cable is lightweight and has a flexible inner jacket
  • FX UHD Splice Cassettes support single connector and mass fusion splices
  • Banana Peel® has a smaller OD than traditional composite cables improving overall bend radius

CUSTOMER SATISFACTION

  • FX UHD Wall Mount accepts standard components from Belden’s comprehensive FX UHD system, which can be deployed immediately from inventory
  • FX UHD Splitter Cassettes are the core components for the POLAN. They fit in the FX UHD ecosystem and therefore are compatible with any FX UHD hardware (housings, shelves, adapters)

AESTHETIC DESIGN

  • FX UHD Wall Mount easily organizes and cleanly routes up to 48x5 mm drop cables with 2-inch rubber grommets
  • FX UHD Wall Mount has a clean, simple and small footprint

RISK MANAGEMENT

  • Lockable main compartment on FX UHD Wall Mount prevents access to backbone cables
  • Splitter cassettes contain internal shutter design that eliminates protective caps
  • Cable-ready molding is guaranteed for 15 years
  • Small OD all-dielectric armor (ADA) is 70% as strong as interlock armor
  • Cassette-style splitters and co-existence modules allow for patch cords instead of permanent harnesses; when a patch cord is damaged, it is replaced quickly and inexpensively as opposed to replacing an entire module
  • FX Fusion Connectors provide better insertion loss and return loss performance over mechanical splice connectors

FAST AND EASY INSTALLATION

  • FX UHD Wall Mount is clean, simple and lightweight
  • Cable pathway allows fast and easy installation with pre-drilled backing plates and mounting clips
  • FX UHD Wall Mounts have large grommets for incoming cable – 2-inch inner diameter, allowing for 48X5 mm drop cables
  • FX UHD Cassettes are lightweight and offer tool-less installation in the wall mount
  • Small OD all-dielectric armor cable is lightweight and has a flexible inner jacket
  • FX UHD Splice Cassettes support single connector and mass fusion splices
  • Banana Peel® has a smaller OD than traditional composite cables improving overall bend radius

CUSTOMER SATISFACTION

  • FX UHD Wall Mount accepts standard components from Belden’s comprehensive FX UHD system, which can be deployed immediately from inventory
  • FX UHD Splitter Cassettes are the core components for the POLAN. They fit in the FX UHD ecosystem and therefore are compatible with any FX UHD hardware (housings, shelves, adapters)

Recommended Products