<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Wireless Access Points

WAP

Wireless access points (WAPs) can connect to the network in two different ways:

  1. Through a patch cord connected to a telecom outlet that is installed close to a WAP.
  2. Connected directly using a field-mount RJ45 plug terminated on the horizontal cable. 

Speak with an Expert     How to Buy

RELIABLE PERFORMANCE

  • 10GXS Cable and 10GX REVConnect jacks and plugs meet and exceed Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
  • Flexibility and versatility of the REVConnect system allows for easy replacement of jacks or plugs, without having to re-terminate or test
  • 4-pair PoE solution that supports devices requiring up to 100W of power
  • Accessibility to a network of Belden partners that can install and certify Belden systems and offer a 25-Year Warranty on parts and labor, plus Lifetime Application Assurance

ON-TIME INSTALLATION

  • Direct Connect saves time by eliminating the need to install telecom outlets in the ceiling
  • With easy-to-install cable and REVConnect connectivity, jobs are completed faster
  • Oberon WAP enclosures allow for proper placement and alignment of access points, encouraging ideal radiation patterns for maximum performance while offering optimal physical protection for critical network components

FAST AND EASY INSTALLATION

  • REVConnect plugs can be terminated on the horizontal cable and connected directly to the access point to save on labor and material
  • REVConnect terminates over 25% faster than other connectivity options
  • No Bonded-Pair separation saves time
  • Universal tool for all termination steps, including cable prep
  • 10GXS cable is durable, lightweight and easy to handle

MORE EFFICIENT DEPLOYMENT

  • Reliable, single termination method with universal core, comprised of cable manager and cap
  • Highly reliable, gas-tight termination proven to increase rst pass yields and reduce rework

MEETS AND EXCEEDS STANDARDS

  • 10GXS Cable exceeds ANSI/TIA standards for full 100 m channels while providing the smallest OD possible for a Category 6A cable
  • EquiBlock Barrier Technology in the 10GXS Cable maintains low insertion loss at elevated temperatures to reduce length de-rating for improved PoE performance
  • REVConnect meets and exceeds Category 6A component requirements

DESIGN FLEXIBILITY

  • REVConnect plugs allow for Direct Connect
  • REVConnect offers great versatility: Switch from a jack to a plug or vice versa without having to re-terminate the cable
  • Belden offers cable, connectivity and all accessories required to deploy end- to-end infrastructure to support the latest wireless technologies (802.11ac)
  • Access to standard and customized WAP enclosures for every deployment application

RELIABLE PERFORMANCE

  • 10GXS Cable and 10GX REVConnect jacks and plugs meet and exceed Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
  • Flexibility and versatility of the REVConnect system allows for easy replacement of jacks or plugs, without having to re-terminate or test
  • 4-pair PoE solution that supports devices requiring up to 100W of power
  • Accessibility to a network of Belden partners that can install and certify Belden systems and offer a 25-Year Warranty on parts and labor, plus Lifetime Application Assurance

ON-TIME INSTALLATION

  • Direct Connect saves time by eliminating the need to install telecom outlets in the ceiling
  • With easy-to-install cable and REVConnect connectivity, jobs are completed faster
  • Oberon WAP enclosures allow for proper placement and alignment of access points, encouraging ideal radiation patterns for maximum performance while offering optimal physical protection for critical network components

FAST AND EASY INSTALLATION

  • REVConnect plugs can be terminated on the horizontal cable and connected directly to the access point to save on labor and material
  • REVConnect terminates over 25% faster than other connectivity options
  • No Bonded-Pair separation saves time
  • Universal tool for all termination steps, including cable prep
  • 10GXS cable is durable, lightweight and easy to handle

MORE EFFICIENT DEPLOYMENT

  • Reliable, single termination method with universal core, comprised of cable manager and cap
  • Highly reliable, gas-tight termination proven to increase rst pass yields and reduce rework

MEETS AND EXCEEDS STANDARDS

  • 10GXS Cable exceeds ANSI/TIA standards for full 100 m channels while providing the smallest OD possible for a Category 6A cable
  • EquiBlock Barrier Technology in the 10GXS Cable maintains low insertion loss at elevated temperatures to reduce length de-rating for improved PoE performance
  • REVConnect meets and exceeds Category 6A component requirements

DESIGN FLEXIBILITY

  • REVConnect plugs allow for Direct Connect
  • REVConnect offers great versatility: Switch from a jack to a plug or vice versa without having to re-terminate the cable
  • Belden offers cable, connectivity and all accessories required to deploy end- to-end infrastructure to support the latest wireless technologies (802.11ac)
  • Access to standard and customized WAP enclosures for every deployment application

Recommended Products