<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Zone Distribution

zone connectivity

Zone distribution supports rapid deployment and reorganization of connected devices that reside in plenum spaces or raised floors. Cables, connectivity and enclosures designed to take advantage of zone distribution can improve cable management, decrease costs and enhance workplace flexibility.

Speak with an Expert     How to Buy

RELIABILITY

  • Best-in-class 10GXS Cable meets and exceeds Category 6A component performace with guaranteed usable bandwidth up to 625 MHz
  • Lock kit options control access and improve security
  • Easy access for technicians by mounting equipment to the door
  • Enclosures have edge-protected access ports for simple front or back routing

ON-TIME INSTALLATION

  • Enclosure doors have a recessed panel that may be fitted with a ceiling tile so the enclosure blends with a drop ceiling

GUARANTEED PERFORMANCE

  • Access to a network of Belden partners that can install and certify Belden systems and offer a 25-Year Warranty on parts and labor, plus Lifetime Application Assurance

FAST AND EASY INSTALLATION

  • 10GXS Cable has fewer twists, making it easier to separate pairs for a faster installation
  • 10GXS Cable is durable and lightweight, making it easy to handle
  • REVConnect core termination is a simple, straightforward process that requires no pair separation
  • REVConnect only requires one tool to terminate Category 5e, 6 and 6A jacks and plugs, allowing new technicians to get up to speed quickly
  • 10GXS pigtails have a small bend radius to accommodate tighter spaces and workstations

EFFICIENT DEPLOYMENT

  • REVConnect’s unique termination process features a universal core, comprised of a cable manager and cap
  • The cap features eight insulation piercing contacts that create a highly reliable, gas- tight termination proven to increase first pass yields and reduce rework (rework is reduced to less than 1% of all terminations)

MEETS AND EXCEEDS EXPECTATIONS

  • 10GXS Cable exceeds ANSI/TIA standards for full 100 m channels
  • Up to 10 dB of alien crosstalk headroom
  • EquiBlock Barrier Technology in 10GXS Cable maintains low insertion loss at elevated temperatures to reduce length de-rating for improved PoE performance

DESIGN FLEXIBILITY

  • Modular connectivity allows multiple configurations
  • REVConnect supports demanding network applications
  • Enclosure doors include a removable rack-mount assembly with 5U of mounting space
  • Switch from a jack to a plug without having to re-terminate the cable

RELIABILITY

  • Best-in-class 10GXS Cable meets and exceeds Category 6A component performace with guaranteed usable bandwidth up to 625 MHz
  • Lock kit options control access and improve security
  • Easy access for technicians by mounting equipment to the door
  • Enclosures have edge-protected access ports for simple front or back routing

ON-TIME INSTALLATION

  • Enclosure doors have a recessed panel that may be fitted with a ceiling tile so the enclosure blends with a drop ceiling

GUARANTEED PERFORMANCE

  • Access to a network of Belden partners that can install and certify Belden systems and offer a 25-Year Warranty on parts and labor, plus Lifetime Application Assurance

FAST AND EASY INSTALLATION

  • 10GXS Cable has fewer twists, making it easier to separate pairs for a faster installation
  • 10GXS Cable is durable and lightweight, making it easy to handle
  • REVConnect core termination is a simple, straightforward process that requires no pair separation
  • REVConnect only requires one tool to terminate Category 5e, 6 and 6A jacks and plugs, allowing new technicians to get up to speed quickly
  • 10GXS pigtails have a small bend radius to accommodate tighter spaces and workstations

EFFICIENT DEPLOYMENT

  • REVConnect’s unique termination process features a universal core, comprised of a cable manager and cap
  • The cap features eight insulation piercing contacts that create a highly reliable, gas- tight termination proven to increase first pass yields and reduce rework (rework is reduced to less than 1% of all terminations)

MEETS AND EXCEEDS EXPECTATIONS

  • 10GXS Cable exceeds ANSI/TIA standards for full 100 m channels
  • Up to 10 dB of alien crosstalk headroom
  • EquiBlock Barrier Technology in 10GXS Cable maintains low insertion loss at elevated temperatures to reduce length de-rating for improved PoE performance

DESIGN FLEXIBILITY

  • Modular connectivity allows multiple configurations
  • REVConnect supports demanding network applications
  • Enclosure doors include a removable rack-mount assembly with 5U of mounting space
  • Switch from a jack to a plug without having to re-terminate the cable

Recommended Products