<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Process Area Washdown

Process Area Washdown

High quality, cost effective wiring, connectivity and communication solutions ensure uninterrupted smooth communication even in harsh environments with high safety and hygienic requirements

The challenge: Revenue in the food and beverage industry depends on customer demand. And demand is influenced by population growth, consumption and disposable income. For each company, profitability depends on operational efficiency.

For efficiency assessment, the process/wash-down area of a production facility plays a very critical role. This area is closely monitored on a state and federal level, with various hygienic and safety regulations – components and products used in this area may come into direct contact with the food, and workers may contact the component surfaces and thereafter the food. Intensive cleaning, temperature fluctuation, acids, oils and dust create a harsh environment in which the components are used.

Reliable solutions that guarantee the highest performance and productivity even in harsh production environments

Speak with an Expert

Providing a complete solution for the production process area through a wide and integrated product portfolio

Belden can help you build an uninterrupted and smooth communication solution that delivers highly reliable data transfer even under challenging industrial conditions.

Functional reliability even at high temperatures and when using high-pressure cleaners with Wash-Down connectors and cord sets.

  • Suitable for use in areas where stringent rules of hygiene apply, such as in the food and beverage sector or the chemical and pharmaceutical industries – carries the ECOLAB seal of approval
  • Save money and time with fast, easy installation
  • UL certification for temperatures up to +90°C
  • Industrial protection classes IP67, IP68 and IP69K enable high-pressure cleaning without impairing the durability of products
Wash-down connectors

Get user-friendly and cost-effective entry-level Industrial Ethernet unmanaged switches

  • Maximum reliability achieved by robust Industrial Ethernet switches with temperature ranges from -40°C up to +70°C in different housings with various IP Ratings up to waterproof housings (IP67)
  • Future-proof – Designed for Gigabit speed for machine vision and other applications, making it possible to transmit high volumes of data quickly
  • Excellent price/performance ratio (price per port) ensures cost-savings
  • Increased performance and a simple way to network devices in a line or star topology
  • Easy and seamless integration and installation
Unmanaged Switches

Reliable connection from operating environment to active equipment by choosing the robust and versatile Belden MIPP (Modular Industrial Patch Panel) for both fiber and copper cables

  • Cost and space saving – very high port density and multiple cable entry points for different applications and mountings
  • Robust UL certified solution in industrial DIN-rail housing
  • Maximum flexibility due to different modular housings and the possibility for fiber splicing and copper termination in one solution
  • Future-proof – simply swap modules to meet new network demands or add blind modules at initial installation
Modular Industrial Patches (MIPP)

Industrial cables that provide the performance and reliability needed to keep your connections strong and your automation up and running, even in the harshest mission-critical operating environments

  • Reliable communication on the machine or between machines, as well as between the plant and production floor, guaranteed by best-in-class industrial cables
  • Copper Ethernet cables and cord sets offer variants equipped for protection from water, dust, contact, vibration, heat, and flame
  • DataTuff Ethernet cord sets with RJ45 products are built specifically for use in mission-critical and harsh environments
  • Fiber Ethernet Cabling solutions designed specifically for industrial use – the right cabling choices for challenging communication requirements
  • Broad portfolio offering multi-conductor, paired and sensor/actuator cables
Industrial Cables

Providing a complete solution for the production process area through a wide and integrated product portfolio

Belden can help you build an uninterrupted and smooth communication solution that delivers highly reliable data transfer even under challenging industrial conditions.

Functional reliability even at high temperatures and when using high-pressure cleaners with Wash-Down connectors and cord sets.

  • Suitable for use in areas where stringent rules of hygiene apply, such as in the food and beverage sector or the chemical and pharmaceutical industries – carries the ECOLAB seal of approval
  • Save money and time with fast, easy installation
  • UL certification for temperatures up to +90°C
  • Industrial protection classes IP67, IP68 and IP69K enable high-pressure cleaning without impairing the durability of products
Wash-down connectors

Get user-friendly and cost-effective entry-level Industrial Ethernet unmanaged switches

  • Maximum reliability achieved by robust Industrial Ethernet switches with temperature ranges from -40°C up to +70°C in different housings with various IP Ratings up to waterproof housings (IP67)
  • Future-proof – Designed for Gigabit speed for machine vision and other applications, making it possible to transmit high volumes of data quickly
  • Excellent price/performance ratio (price per port) ensures cost-savings
  • Increased performance and a simple way to network devices in a line or star topology
  • Easy and seamless integration and installation
Unmanaged Switches

Reliable connection from operating environment to active equipment by choosing the robust and versatile Belden MIPP (Modular Industrial Patch Panel) for both fiber and copper cables

  • Cost and space saving – very high port density and multiple cable entry points for different applications and mountings
  • Robust UL certified solution in industrial DIN-rail housing
  • Maximum flexibility due to different modular housings and the possibility for fiber splicing and copper termination in one solution
  • Future-proof – simply swap modules to meet new network demands or add blind modules at initial installation
Modular Industrial Patches (MIPP)

Industrial cables that provide the performance and reliability needed to keep your connections strong and your automation up and running, even in the harshest mission-critical operating environments

  • Reliable communication on the machine or between machines, as well as between the plant and production floor, guaranteed by best-in-class industrial cables
  • Copper Ethernet cables and cord sets offer variants equipped for protection from water, dust, contact, vibration, heat, and flame
  • DataTuff Ethernet cord sets with RJ45 products are built specifically for use in mission-critical and harsh environments
  • Fiber Ethernet Cabling solutions designed specifically for industrial use – the right cabling choices for challenging communication requirements
  • Broad portfolio offering multi-conductor, paired and sensor/actuator cables
Industrial Cables
Industrial cabling solutions 

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us