STBLK22

Station Block Wire, 4C, UTP, CMG

...
Station Block Wire, 4 - 22 AWG Solid Bare Copper Conductors, Unshielded, CMG Rated, PVC Jacket
Get Product Alerts
Specifications
Product Overview

Suitable Applications

Station Protector, Service Entrance Device

Construction Details
Conductor
Size Stranding Material
22 AWG Solid BC - Bare Copper
Insulation
Material Color Code
PO - Polyolefin Red, Yellow, Green, Black
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.143 in (3.63 mm)
Electrical Characteristics
Electricals
Max. Conductor DCR
93.8 Ohm/km
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Fitted Impedance
0.772 2.2 dB/100m 43
1 2.6 dB/100m 41 12 100 ± 15 Ohm
4 5.6 dB/100m 32 12 100 ± 15 Ohm
8 8.5 dB/100m 28 12 100 ± 15 Ohm
10 9.7 dB/100m 26 12 100 ± 15 Ohm
16 13.1 dB/100m 23 10 100 ± 15 Ohm
Mechanical Characteristics
Temperature
UL Temperature Operating
60°C -30°C To +60°C
Bend Radius
Stationary Min. Installation Min.
1 in (25 mm) 1 in (25 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

21 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 (FT4 Loading), FT4, FT4

NEC / UL Compliance

CMG

CEC / C(UL) Compliance

CMG

Data Category

Category 3

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

Meets Category 3 transmission performance requirements as specified by TIA/EIA 568 B-2

Product Notes

Notes

Jacket sequentially printed with dual footage and meter markings.

History

Update and Revision

Revision Number: 0.196 Revision Date: 11-02-2021

Part Numbers
Item # Color Putup Type Length UPC
STBLK22 Y29B984 Almond 984 ft 612825060918
STBLK22 Y29B984 Almond 984 ft 612825060918
STBLK22Y29B984B Almond 984 ft 611589500500
STBLK22Y29U984B Almond UnReel 984 ft 611589500517
Resources
All Resources
Compliance Documentation