...

RSR Switches

The RSR Managed Switches go above and beyond the already rugged capabilities of Hirschmann switches. Designed to ensure uptime, RSR options are available in an extended temperature range of -40 degrees C to +85 degrees C and in robust metal housing to provide extended RFI/EMI and vibration resistance.

  • Flexible Options: Multiple configurations are available to provide the exact switch your application requires
  • Performance Under Stress: Rugged RSR Switches deliver performance under such stressors as shock, vibration and extreme temperatures