Product Number: MTS-Cable-40G-1M

HIRSCHMANN IT 40G Direct Attach Cable

40Gbps, QSFP passive direct attach copper cable, stacking cable, 1 meter

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Type

MTS-Cable-40G-1M

Description

40Gbps, QSFP passive direct attach copper cable, stacking cable, 1 meter

Cable Length

1 m

Operating Voltage

+3.3V

Operating temperature

0-+70 °C

RoHS Compliant

Yes

Update and Revision

Revision Number: 0.40 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.40 Revision Date: 02-03-2025

Part Numbers

Item # Type
942999865 MTS-Cable-40G-1M