Product Number: KEYCONNECT F-COAX MODULE

KeyConnect Video F, Coax, Recessed

KeyConnect Video F, Coax, Recessed, Available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

F-Coax

Overall Height

0.87 m

Overall Width

0.64

Overall Depth

0.87

Front Connection

Recessed

Packaging

10 units packaged in a plastic bag.

Weight

0.033 lbs

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.198 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.198 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
AX102906 Almond 611589005630
AX102903 Almond 611589005609
AX102905 Black 611589005623
AX102908 Black 611589005654
AX102904 Electric White 611589005616
AX102907 Electric White 611589005647

Resources

Resources