Racks & Cabinets
Belden offers a complete line of open frame racks and cabinets that support all applications, from single-rack or cabinet applications (such as retail and telecom closets) to high-density, multi-rack/multi-cabinet patching and switching fields (in computer rooms, data centers and central offices). Our unique cable and connectivity expertise is central to the design of this feature-rich Rack & Cabinet system, which offers ease of installation, easy MACs and high levels of scalability.
How To Use CFD Modeling to Improve Aisle-Level Thermal Management
There are data center thermal management improvements that can be made at the aisle level. These improvements will only be beneficial after you’ve conquered the basic methods to reduce operating costs and hotspots.