Category 6A Cable
Our Category 6A Copper Cable offers a wide range of options for your CAT 6A network. Some options that are available include small diameter, snake, industrial, non-bonded, and patented Bonded-Pair. The 10GXS Cable is the industry’s gold standard for performance, while the 10GXW cable is designed for smart building and multi-gigabit applications with performance optimized for in-building wireless networks. Belden’s newest cable, the 10GXM, is the industry’s smallest-diameter category 6A cable designed with the needs of data-intensive structures in mind.
Features & Benefits
- Reliable network performance: Designed for mission-critical situations that require constant uptime, whether indoor or outside
- Best-in-class system noise immunity: Achieved through outstanding cable balance, is less susceptible to RFI/EMI in noisy environments
- Space- and cost-saving: 10GXM’s 0.230” (5.84 mm) outside diameter unlocks new installation opportunities while reducing conduit expenditures
- Unparalleled performance: Full 100m channel length under 100W PoE load without derating up to 60°C using 10GXS cables
- Designed to Last: Higher pulling tensions and tighter bend radii offered by Bonded-Pair Cables
-
TECHNICAL DETAIL
-
Product Listing
| Type | Shielding | Rating | Technical Data |
|---|---|---|---|
| Highest Level System Cable (10GXS) Small Diameter | UTP | CMP | Bonded-Pair |
| Non-Bonded | |||
| UTP | CMR | Bonded-Pair | |
| Non-Bonded | |||
| F/UTP | CMP | Bonded-Pair | |
| Non-Bonded | |||
| F/UTP | CMR | Bonded-Pair | |
| Non-Bonded | |||
| Standards+ System Cable (10GXW) | UTP | CMP | Non-Bonded |
| UTP | CMR | Non-Bonded | |
| F/UTP | CMP | Non-Bonded | |
| F/UTP | CMR | Non-Bonded | |
| Standards + System Cable (10GXM) Small Diameter | UTP | CMP | Non-Bonded |
| Standards Compliant | UTP | CMP | Non-Bonded |
| UTP | CMR | Non-Bonded | |
| Outside Plant Gel Filled | UTP | OSP | Non-Bonded |
| F/UTP | OSP | Non-Bonded | |
| UTP | OSP CM-LS | Non-Bonded | |
| Outside Plant Dry Core | UTP | OSP | Non-Bonded |
| F/UTP | OSP | Non-Bonded | |
| Outdoor CMR/CMX | UTP | CMR/CMX Outdoor | Non-Bonded |
| F/UTP | CMR/CMX Outdoor | Non-Bonded | |
| Outdoor CMP/CMX | UTP | CMP/CMX Outdoor | Non-Bonded |
| Outdoor CMP/CMX | F/UTP | CMP/CMX Outdoor | Non-Bonded |
Resources
Product Bulletins
Catalogs