Product Number: 10GXS32

10GXS Category 6A Enhanced Cable, 4 Bonded-Pairs, U/UTP, CMR

10GXS Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, Data Center EoR and MoR, Network Backbone, HDBaseT, HDBaseT 4K UHD

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Bonded-Pair

Yes

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented EquiSpline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride 0.278 in (7.06 mm) Yes

Overall Cable Diameter (Nominal)

0.278 in (7.06 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
79 Ohm/km (24 Ohm/1000ft) 90 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 65%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 73.2 79.8 20.0 100 ± 15 105 ± 10 75.0 77.0 40.0 43.0
4 3.8 dB/100m 66.3 62.5 67.8 23.0 100 ± 15 100 ± 15 75.0 76.2 40.0 41.0
8 5.3 dB/100m 61.8 56.5 61.7 24.5 100 ± 15 100 ± 15 75.0 70.1 40.0 24.9
10 5.9 dB/100m 60.3 54.4 59.8 25.0 100 ± 15 100 ± 15 75.0 68.2 40.0 23.0
16 7.4 dB/100m 57.2 49.8 55.7 25.0 100 ± 15 100 ± 15 75.0 64.1 38.0 18.9
20 8.3 dB/100m 55.8 47.4 53.8 25.0 100 ± 15 100 ± 15 75.0 62.2 37.0 17.0
25 9.3 dB/100m 54.3 45.0 51.8 24.3 100 ± 15 100 ± 15 75.0 60.2 36.0 15.0
31.25 10.4 dB/100m 52.9 42.5 49.9 23.6 100 ± 15 100 ± 10 75.0 58.3 35.1 13.1
62.5 14.8 dB/100m 48.4 33.6 43.9 21.5 100 ± 15 100 ± 10 73.6 52.3 32.0
100 18.9 dB/100m 45.3 26.4 39.8 20.1 100 ± 15 100 ± 10 70.5 48.2 30.0
200 27.0 dB/100m 40.8 13.8 33.8 18.9 100 ± 22 100 ± 10 66.0 42.2 27.0
250 30.4 dB/100m 39.3 9.0 31.8 17.3 100 ± 32 100 ± 10 64.5 40.2 26.0
300 33.5 dB/100m 38.1 4.6 30.3 16.8 100 ± 32 100 ± 10 63.3 38.7 25.2
350 36.3 dB/100m 37.1 0.8 28.9 16.3 100 ± 32 100 ± 10 62.3 37.3 24.6
400 39.0 dB/100m 36.3 27.8 15.9 100 ± 32 100 ± 10 61.5 36.2 24.0
450 41.5 dB/100m 35.5 26.7 15.5 100 ± 32 100 ± 10 60.7 35.1 23.5
500 43.9 dB/100m 34.8 25.8 15.2 100 ± 32 100 ± 10 60.0 34.2 23.0
550 46.2 dB/100m 33.2 25.0 14.9 100 ± 32 100 ± 10 59.4 33.4
600 48.4 dB/100m 32.6 24.2 14.7 100 ± 32 100 ± 10 58.8 32.6
625 49.5 dB/100m 32.4 23.9 14.5 100 ± 32 100 ± 10 58.6 32.3
750 54.7 dB/100m 32.2 22.3 14.0 100 ± 32 100 ± 10 57.4 30.7
860 58.9 dB/100m 31.3 21.1 13.6 100 ± 32 100 ± 10 56.5 29.5

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.1 in (28 mm) 2.5 in (64 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Riser, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR, CMR-LP (0.6A), CL3R-LP (0.6A)

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CENELEC Compliance

Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

10GXS13 (Nonbonded)/10GXS33

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.420 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.420 Revision Date: 02-20-2026


Part Numbers

Item # Color UPC
10GXS32 0101000 Black 612825101949
10GXS32010A1000 Black 612825102038
10GXS32 0061000 Blue 612825101901
10GXS32006A1000 Blue 612825101994
10GXS32 0081000 Gray 612825101925
10GXS32008A1000 Gray 612825102014
10GXS32 0051000 Green 612825101895
10GXS32005A1000 Green 612825101987
10GXS32 0031000 Orange 612825101871
10GXS32003A1000 Orange 612825101963
10GXS32 0021000 Red 612825101864
10GXS32002A1000 Red 612825101956
10GXS32 0071000 Violet 612825101918
10GXS32007A1000 Violet 612825102007
10GXS32 0091000 White 612825101932
10GXS32009A1000 White 612825102021
10GXS32 0041000 Yellow 612825101888
10GXS32004A1000 Yellow 612825101970