Product Number: 10GXW52

10GXW (0.265”) Category 6A Cable, 4 Pair, F/UTP, CMR

10GXW Category 6A Enhanced Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.265 in (6.73 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Max. Delay Nom. Velocity of Prop.
537.6 ns/100m 70%

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Temperature

UL Temperature Operating Storage
90°C -20°C To +75°C -20°C To +75°C

Bend Radius

Installation Min.
2.65 in (67.3 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

37 lbs/1000 ft

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system.

Update and Revision

Revision Number: 0.18 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.18 Revision Date: 02-26-2026


Part Numbers

Item # Color Putup Type Length UPC
10GXW52 0101000 Black Reel 1,000 ft 612825488682
10GXW52 0061000 Blue, Light Reel 1,000 ft 612825488644
10GXW52 0051000 Green Reel 1,000 ft 612825488637
10GXW52 0071000 Violet Reel 1,000 ft 612825488651
10GXW52 0091000 White Reel 1,000 ft 612825488675
10GXW52 0041000 Yellow Reel 1,000 ft 612825488620