Product Number: DOSP6AU

Category 6A OSP Cable, 4 Pair, U/UTP, Gel Free

Category 6A Premise Horizontal Cable, OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Gel Free

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

OSP-Outside Plant, Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Enivronments, HDBaseT, IP Cameras

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology PO - Polyolefin 0.29 in (7.4 mm) Yes

Overall Cable Diameter (Nominal)

0.29 in (7.4 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 68%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 74.3 72.3 72.2 70.2 67.8 64.8 20.0 105 +/- 10 115 +/- 15 67.0 67.0 40.0 35.0
4 3.8 65.3 63.3 61.5 59.5 55.8 52.8 23.0 105 +/- 10 100 +/- 7 67.0 66.2 40.0 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 +/- 22 100 +/- 7 67.0 60.1 40.0 16.9
10 5.9 59.3 57.3 53.4 51.4 47.8 44.8 25.0 100 +/- 22 100 +/- 7 67.0 58.2 40.0 15.0
16 7.5 56.2 54.2 48.8 46.8 43.7 40.7 25.0 100 +/- 22 100 +/- 7 67.0 54.1 38.0 10.9
20 8.4 54.8 52.8 46.4 44.4 41.8 38.8 25.0 100 +/- 22 100 +/- 7 67.0 52.2 37.0 9.0
25 9.4 53.3 51.3 44.0 42.0 39.8 36.8 24.3 100 +/- 22 100 +/- 7 67.0 50.2 36.0 7.0
31.25 10.5 51.9 49.9 41.4 39.4 37.9 34.9 23.6 100 +/- 22 100 +/- 7 67.0 48.3 35.1 5.1
62.5 15.0 47.4 45.4 32.4 30.4 31.9 28.9 21.5 100 +/- 22 100 +/- 7 65.6 42.3 32.0
100 19.1 44.3 42.3 25.2 23.2 27.8 24.8 20.1 100 +/- 22 100 +/- 7 62.5 38.2 30.0
200 27.6 39.8 37.8 12.2 10.2 21.8 18.8 18.0 100 +/- 22 100 +/- 7 58.0 32.2 27.0
250 31.1 38.3 36.3 7.3 5.3 19.8 16.8 17.3 100 +/- 32 100 +/- 7 56.5 30.2 26.0
300 34.3 37.1 35.1 2.9 0.9 18.3 15.3 16.8 100 +/- 32 100 +/- 7 55.3 28.7 25.2
350 37.2 36.1 34.1 16.9 13.9 16.3 100 +/- 32 100 +/- 7 54.3 27.3 24.6
400 40.1 35.3 33.3 15.8 12.8 15.9 100 +/- 32 100 +/- 7 53.5 26.2 24.0
450 42.7 34.5 32.5 14.7 11.7 15.5 100 +/- 32 100 +/- 7 52.7 25.1 23.5
500 45.3 33.8 31.8 13.8 10.8 15.2 100 +/- 32 100 +/- 7 52.0 24.2 23.0

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-20°C To +70°C 0°C To +60°C -40°C To +75°C

Bend Radius

Installation Min.
2.9 in (74 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

33 lbs/1000ft (49 kg/km)

Environmental Suitability

Outdoor - Water Exposure, Outdoor

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

11801 ed 2.2 (2011) Class EA

CENELEC Compliance

Segregation class according EN50174-2 = a

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. Belden recommends using an entrance demarcation point when transitioning inside buildings with OSP cables. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

Update and Revision

Revision Number: 0.162 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.162 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length
DOSP6AU 0101000 Black Reel 1,000 ft