Product Number: 10GXW12

10GXW (0.260”) Category 6A Cable, 4 Pair, U/UTP, CMR

10GXW (0.260" Diameter) Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, PoE++, PoE+, PoE, HDBaseT

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Availability

Global

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Nom. Diameter Ripcord
Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride 0.260 in (6.60 mm) Yes

Overall Cable Diameter (Nominal)

0.260 in (6.60 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100ft 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 74.3 72.3 72.2 70.2 67.8 64.8 20.0 100 ± 15 105 ± 10 67.0 67.0 40.0 35.0
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.8 23.0 100 ± 15 105 ± 10 67.0 66.2 40.0 23.0
8 5.3 dB/100m 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 ± 15 105 ± 10 67.0 60.1 40.0 16.9
10 5.9 dB/100m 59.3 57.3 53.4 51.4 47.8 44.8 25.0 100 ± 15 105 ± 10 67.0 58.2 40.0 15.0
16 7.5 dB/100m 56.2 54.2 48.8 46.8 43.7 40.7 25.0 100 ± 15 105 ± 10 67.0 54.1 38.0 10.9
20 8.4 dB/100m 54.8 52.8 46.4 44.4 41.8 38.8 25.0 100 ± 15 105 ± 10 67.0 52.2 37.0 9.0
25 9.4 dB/100m 53.3 51.3 44.0 42.0 39.8 36.8 24.3 100 ± 15 105 ± 10 67.0 50.2 36.0 7.0
31.25 10.5 dB/100m 51.9 49.9 41.4 39.4 37.9 34.9 23.6 100 ± 15 105 ± 10 67.0 48.3 35.1 5.1
62.5 15.0 dB/100m 47.4 45.4 32.4 30.4 31.9 28.9 21.5 100 ± 15 105 ± 10 65.6 42.3 32.0
100 19.1 dB/100m 44.3 42.3 25.2 23.2 27.8 24.8 20.1 100 ± 15 105 ± 10 62.5 38.2 30.0
200 27.6 dB/100m 39.8 37.8 12.2 10.2 21.8 18.8 18.0 100 ± 22 100 ± 10 58.0 32.2 27.0
250 31.1 dB/100m 38.3 36.3 7.3 5.3 19.8 16.8 17.3 100 ± 32 100 ± 10 56.5 30.2 26.0
300 34.3 dB/100m 37.1 35.1 2.9 0.9 18.3 15.3 16.8 100 ± 32 100 ± 10 55.3 28.7 25.2
350 37.2 dB/100m 36.1 34.1 16.9 13.9 16.3 100 ± 32 100 ± 10 54.3 27.3 24.6
400 40.1 dB/100m 35.3 33.3 15.8 12.8 15.9 100 ± 32 100 ± 10 53.5 26.2 24.0
450 42.7 dB/100m 34.5 32.5 14.7 11.7 15.5 100 ± 32 100 ± 10 52.7 25.1 23.5
500 45.3 dB/100m 33.8 31.8 13.8 10.8 15.2 100 ± 32 100 ± 10 52.0 24.2 23.0

Voltage

UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Temperature

UL Temperature Operating Installation Storage
90°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min.
1 in (25 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A)

CEC / C(UL) Compliance

CMR

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

10GXW13

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.373 Revision Date: 06-18-2026

Update and Revision

Revision Number: 0.373 Revision Date: 06-18-2026


Part Numbers

Item # Color Putup Type Length UPC
10GXW12 0101000 Black Reel 1,000 ft 612825460565
10GXW12 0061000 Blue, Light Reel 1,000 ft 612825460534
10GXW12006A1000 Blue, Light Reel in Box 1,000 ft 612825481003
10GXW12008A1000 Gray Reel in Box 1,000 ft 612825481010
10GXW12 0051000 Green, Dark Reel 1,000 ft 612825460527
10GXW12005A1000 Green, Dark Reel in Box 1,000 ft 612825480990
10GXW12 0031000 Orange Reel 1,000 ft 612825460503
10GXW12007A1001 Violet Reel in Box 1,000 ft
10GXW12 0071001 Violet Reel 1,000 ft
10GXW12 0091000 White Reel 1,000 ft 612825460558
10GXW12009A1000 White Reel in Box 1,000 ft 612825481027
10GXW12 0041000 Yellow Reel 1,000 ft 612825460510
10GXW12004A1000 Yellow Reel in Box 1,000 ft 612825480983