Product Number: 10GXW13

10GXW (0.250”) Category 6A Cable, 4 Pair, U/UTP, CMP

10GXW (0.250" Diameter) Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, PoE++, PoE+, PoE, HDBaseT

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride Flamarrest® 0.250 in (6.35 mm) Yes

Overall Cable Diameter (Nominal)

0.250 in (6.35 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
537.6 ns/100m 45 ns/100m 69%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 74.3 72.3 72.2 70.2 67.8 64.8 20.0 100 ± 15 105 ± 10 67.0 67.0 40.0 35.0
4 3.8 65.3 63.3 61.5 59.5 55.8 52.8 23.0 100 ± 15 105 ± 10 67.0 66.2 40.0 23.0
8 5.3 60.8 58.8 55.4 53.4 49.7 46.7 24.5 100 ± 15 105 ± 10 67.0 60.1 40.0 16.9
10 5.9 59.3 57.3 53.4 51.4 47.8 44.8 25.0 100 ± 15 105 ± 10 67.0 58.2 40.0 15.0
16 7.5 56.2 54.2 48.8 46.8 43.7 40.7 25.0 100 ± 15 105 ± 10 67.0 54.1 38.0 10.9
20 8.4 54.8 52.8 46.4 44.4 41.8 38.8 25.0 100 ± 15 105 ± 10 67.0 52.2 37.0 9.0
25 9.4 53.3 51.3 44.0 42.0 39.8 36.8 24.3 100 ± 15 105 ± 10 67.0 50.2 36.0 7.0
31.25 10.5 51.9 49.9 41.4 39.4 37.9 34.9 23.6 100 ± 15 105 ± 10 67.0 48.3 35.1 5.1
62.5 15.0 47.4 45.4 32.4 30.4 31.9 28.9 21.5 100 ± 15 105 ± 10 65.6 42.3 32.0
100 19.1 44.3 42.3 25.2 23.2 27.8 24.8 20.1 100 ± 15 105 ± 10 62.5 38.2 30.0
200 27.6 39.8 37.8 12.2 10.2 21.8 18.8 18.0 100 ± 22 100 ± 10 58.0 32.2 27.0
250 31.1 38.3 36.3 7.3 5.3 19.8 16.8 17.3 100 ± 32 100 ± 10 56.5 30.2 26.0
300 34.3 37.1 35.1 2.9 0.9 18.3 15.3 16.8 100 ± 32 100 ± 10 55.3 28.7 25.2
350 37.2 36.1 34.1 16.9 13.9 16.3 100 ± 32 100 ± 10 54.3 27.3 24.6
400 40.1 35.3 33.3 15.8 12.8 15.9 100 ± 32 100 ± 10 53.5 26.2 24.0
450 42.7 34.5 32.5 14.7 11.7 15.5 100 ± 32 100 ± 10 52.7 25.1 23.5
500 45.3 33.8 31.8 13.8 10.8 15.2 100 ± 32 100 ± 10 52.0 24.2 23.0

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Installation Storage
105°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min.
1 in (25 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

34 lbs/1000ft (51 kg/km)

Environmental Suitability

Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.5A), CL3P-LP (0.5A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.308 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.308 Revision Date: 02-20-2026