Product Number: OWL 4G Australia

LTE Ethernet Gateway, Australia, New Zealand, VPN, Dual SIM, Serial, IO, Vehicles (E-Mark)

Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. VPN and openly programmable and extendable Linux. Rugged and approved for vehicles.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

OWL-L04.01-W00.00-F01-U01-A02-VXX.X.XX

Name

OWL 4G Australia

Description

Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 4G distributed applications with edge pre-computing. VPN and open extendable Linux.

Port type and quantity

2x Ethernet, 2x Antenna, 2x SIM, 1x Power, 2x I/O, 2x Serial

Serial

On 10-pin panel socket (connector included): RS485, RS232 , Serial2TCP , Serial2UDP

Country certification

Australia, New Zealand

Processor

ARMv7

Hard disk space

Flash memory (512MB User data storage, 830MB User module storage)

RAM

512MB

Discontinuation Announcement Date

2023-12-12

Last Order Date

2024-06-01

Last Delivery Date

2024-10-01

Last Service Date

2029-12-01

SIM Cards

2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure

Ethernet

2x Ethernet: 10/100 Mbit/s (RJ45)

Power Supply

Via 2-pin terminal block 3.5mm (included)

Signaling contact

On 10-pin panel socket (connector included): Digital Input, Digital Output

Antenna connector

2 x SMA Female (Cellular, Diversity)

Frequency band

GPRS/EDGE (2G): 800/900/1800/1900 MHz, TD-SCDMA: 850/900/1900/2100 MHz, UMTS/HSPA+ (3G): 850(Band 5) / 900(Band 8) / 1900(Band 2) / 2100(Band 1), LTE (4G): 700(Band 28) / 850(Band 5) / 900(Band 8) / 1700(Band 4) / 1800(Band 3) / 1900(Band 2) / 2100(Band 1) / 2600(Band 7)

Transmission rate

LTE Category 4: 150Mbps Download, 50 Mbps Upload

Current consumption

Idle 2.5 W, Average 4 W, Maximum 11 W

Operating Voltage

9 V DC to 36 V DC

Redundancy functions

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Monitoring

Syslog (UDP) , SNMPv1/2c/3

Authentication

User Management (local, RADIUS, TACACS+, mixed)

Stateful inspection firewall

Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Other services

DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Operating system

Custom embedded Linux with Busybox Shell

VPN

OpenVPN, IPSec, GRE, L2TP, PPTP

Switching

VLAN (via Scripting), tunneled VLANs (via Scripting), IGMP

Management

HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop

Diagnostics

One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators

Configuration

Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3

Security

HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)

Time synchronisation

SNTP Client, SNTP Server , Battery for RTC (CR1225)

Routing

Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT

Dynamic routing

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

MTBF (MIL-HDBK-217F-2, parts count)

55.2 Years

Operating temperature

-40-+65 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

145x32x105 mm

Weight

510 g

Housing

Metal

Mounting

DIN Rail and Wall mounting

Protection class

IP30

Safety of industrial control equipment

UL/EN/AS/NZS 62368-1:2014 (formerly EN 60950-1)

Transportation

E8 (vehicles) , EN 45545-1 (fire) , EN 45545-2 HL1/HL2/HL3

Radio

AS/NZS CISPR 32:2015, AS/CA S042:2018 + AS/CA S042.1:2018, AS/CA S042:2018 + AS/CA S042.4:2018

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Modules and components

User modules as separate download: Lua, Python, NodeRED

Accessories

942042105 Indoor LTE Antenna , 942117001 50Ohm terminator for cellular antenna , 943662015 Rail Power Supply

Scope of delivery

Device, DIN rail clip, wall mount wings, 2-pin power connector, 10-pin connector for I/O and RS232/RS485

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

Update and Revision

Revision Number: 0.114 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.114 Revision Date: 02-03-2025

Part Numbers

Item # Type
942285001 OWL 4G Australia