Product Number: GUWN112
Universal OFC CLT (jelly filled): GLASS YARNS + LSZH + SWA + LSZH with 1 Tube of Ø3.3mm 12f MM OM1. CPR Dca.
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Low Smoke Zero Halogen inner jacket, Steel Wire Armouring (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Steel Wire Armouring (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 12 fibers MM OM1. CPR Euroclass Dca.
-
Availability:
-
Status:
Specifications
Product Overview
Fiber Specifications
Cable Construction
Inner Jacket Specifications
Armor Specifications
Outer Jacket Specifications
Optical Characteristics
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Standards and Compliance
History
Information
Part Numbers
Resources
Brochures and Guides
All Resources
Resources
Brochures and Guides