Product Number: 1503A

Line Level Audio Cable, 1 Pr #22 Str TC, O/A Foil, PVC Jkt, CMR

Line Level Audio Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, PVC Insulation, Overall Beldfoil® Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Line level audio; Low voltage analog signals and control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.050 in (1.3 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.142 in (3.61 mm)

Overall Cable Diameter (Nominal)

0.142 in (3.61 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 53 pF/ft (170 pF/m) 97 pF/ft (320 pF/m) 38 Ohm 66% 6 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
60°C -30°C to +90°C

Bend Radius

Stationary Min. Installation Min.
1.4 in (36 mm) 1.4 in (36 mm)

Max. Pull Tension

23.7 lbs (10.8 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.418 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.418 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC
1503A 010U1000 Black UnReel 1,000 ft 612825116127
1503A 006U1000 Blue, Light UnReel 1,000 ft 612825116080
1503A 001U1000 Brown UnReel 1,000 ft 612825116042
1503A 008U1000 Gray UnReel 1,000 ft 612825116103
1503A N3UU1000 Green, Mil UnReel 1,000 ft 612825116035
1503A 003U1000 Orange UnReel 1,000 ft 612825116066
1503A 002U1000 Red UnReel 1,000 ft 612825116059
1503A 007U1000 Violet UnReel 1,000 ft 612825116097
1503A 009U1000 White UnReel 1,000 ft 612825116110
1503A 004U1000 Yellow UnReel 1,000 ft 612825116073