Product Number: 1815R

Audio Snake Cable, 4 Pr #22 Str TC, Ind. Shielded & Jacketed, O/A Foil, PVC Jkt, CMR

Audio Snake Cable, 4 Pair 22 AWG (7 x 30) Tinned Copper, PP Insulation, Individually Foil Shielded and PVC Jacketed, Overall Beldfoil® Shield, PVC Jacket, Ripcord, CMR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.05 in (1.3 mm) Black & Red
Brown, Red, Orange, Yellow The Colors represented in this rows are for Inner Jacket colors

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Individual pair tapes are adhered to their inner jackets for easy stripping

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Inner Jacket

Element Material Nom. Thickness Nom. Diameter
Pair(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.133 in (3.38 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.030 in (0.76 mm) 0.384 in (9.75 mm) Yes

Overall Cable Diameter (Nominal)

0.384 in (9.75 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 14.8 Ohm/1000ft 31 pF/ft (100 pF/m) 56 pF/ft (180 pF/m) 50 Ohm 66% 1.45 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
3.8 in (97 mm) 3.8 in (97 mm)

Max. Pull Tension

109 lbs (49.4 kg)

Bulk Cable Weight

84 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

1815P

Update and Revision

Revision Number: 0.502 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.502 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1815R 010500 Black Reel 500 ft 612825123484 C
1815R 0101000 Black Reel 1,000 ft 612825123477 C
1815R 0105000 Black Reel 5,000 ft 612825431206