Product Number: KEYCONNECT LC DUPLEX MODULE

KeyConnect Fiber Module LC Duplex

KeyConnect Fiber Module LC Duplex. Available in several colors and fiber types.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Height

0.85 m

Width

0.65

Depth

0.79

Front Connection

Flush

Packaging

10 units packaged in a plastic bag.

Weight

0.010 lbs

Materials

Description Material Type
Front Connection Plastic - UL94V-0 LC-Duplex
Rear Connection Plastic - UL94V-0 LC-Duplex

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Connector/Hardware Retention

20 lbs

TIA/EIA Compliance

TIA 568.C.3

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel

Included Parts

Dust Caps

Notes

For additional information about this product, visit our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.183 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.183 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
AX102415 Almond 611589005098
AX102419 Almond 611589005128
AX104937 Almond 611589084376
AX105641-AL Almond 611589152891
AX105642-AL Almond 611589152921
AX102417 Black 611589005111
AX102421 Black 611589005142
AX104939 Black 611589084390
AX105641-BK Black 611589152907
AX105642-BK Black 611589152938
AX102416 Electric White 611589005104
AX102420 Electric White 611589005135
AX104938 Electric White 611589084383
AX105641-EW Electric White 611589152914
AX105642-EW Electric White 611589152945

Resources

Resources