Product Number: 2815RW

Indoor/Outdoor Stadium Cable, Analog Audio Snake, 4 Pair 22 AWG, stranded, CMR

4 Pair 22 AWG stranded (7x30) TC conductor, polyolefin insulation, individually shielded with bonded Beldfoil®, numbered/color-coded PVC jackets, jackets and shields are bonded so both strip simultaneously, water blocking tape, overall black CPE jacket and nylon rip cord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog audio, burial, Sports Stadium

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
22 7x30 TC - Tinned Copper 0.029 in 4

Conductor Count

8

Insulation

Material Nominal Diameter
PP - Polypropylene 0.05 in

Color Chart

Color
Red & Black

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.133 in

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18

Outer Jacket

Material Nominal Diameter
CPE - Chlorinated Polyethylene 0.432 in

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Outer Shield DCR
14.1 Ohm/1000ft 14.8 Ohm/1000ft 11.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
31 pF/ft 56 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
66%

Current

Max. Recommended Current [A]
1.45 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

UV Resistance

Yes

Bulk Cable Weight

94 lbs/1000ft

Max. Pull Tension

109 lbs

Min. Bend Radius/Minor Axis

4.3 in

NEC/(UL) Compliance

CMR

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

UL1666 Riser

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Beldfoil® provides high reliability with ease of termination. Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.203 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.203 Revision Date: 01-10-2024

Part Numbers

Item # Color Put-Up Type Length UPC
2815RW 0101000 Black Reel 1,000 ft 612825384908
2815RW 0105000 Black Reel 5,000 ft 612825384915