Product Number: 1320SB

Fire Alarm, #18-2c, LSZH Jacket, CMG-LS, FPLR, Shipboard ABS Type Approved

18 AWG solid bare copper conductors, ceramifiable silicone insulation, Beldfoil® shield, drain wire, LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Shipboard, Low Smoke

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
Silicone Rubber 0.034 in (0.86 mm) 0.109 in (2.77 mm) Black and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.045 in (1.1 mm) 0.314 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.6 Ohm/1000ft 28 pF/ft (92 pF/m) 52 pF/ft (170 pF/m) 8.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -20°C To +105°C

Bend Radius

Stationary Min. Installation Min.
4.71 in (120 mm) 4.71 in

Max. Pull Tension

51.8 lbs (23.5 kg)

Bulk Cable Weight

46 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4, IEC 60332-1-2, IEC 60331-23, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, Article 800, CMG-LS, FPLR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.344 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.344 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1320SB 0101000 Black Reel 1,000 ft 612825111856 C
1320SB 0021000 Red Reel 1,000 ft 612825111849 C