Product Number: 5500UH

Security & Sound, #22-2c, TC, Unshielded, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-22 AWG stranded tinned copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.046 in (1.2 mm) Black & Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.124 in Yes

Overall Cable Diameter (Nominal)

0.124 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.9 Ohm/1000ft 17 pF/ft (56 pF/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.24 in (31.5 mm) 1.24 in

Max. Pull Tension

18.2 lbs (8.26 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6500UH

Update and Revision

Revision Number: 0.181 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.181 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
5500UH 0081000 Gray Reel 1,000 ft 612825163138
5500UH 008U1000 Gray UnReel 1,000 ft 612825163176