Product Number: 5501FE

Security & Sound, 3 Conductor 22 AWG, BC, Shielded, CMR

Security & Commercial Audio Cable, Riser-CMR, 3-22 AWG stranded (7x30) bare copper conductors with polypropylene insulation, Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.133 in (3.38 mm) Yes

Overall Cable Diameter (Nominal)

0.133 in (3.38 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.9 Ohm/1000ft 28.25 pF/ft (92.68 pF/m) 51 pF/ft (170 pF/m) 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in (33 mm)

Max. Pull Tension

33 lbs (15 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6501FH

Update and Revision

Revision Number: 0.532 Revision Date: 04-28-2023

Update and Revision

Revision Number: 0.532 Revision Date: 04-28-2023


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5501FE.00152 Gray Reel 152 m 8719605008626
5501FE.00305 Gray Reel 305 m 8719605008633
5501FE.00U305 Gray Reel 305 m 8719605008640
5501FE 008500 Gray Reel 500 ft 612825163152
5501FE 008U500 Gray UnReel 500 ft 612825423966
5501FE 0081000 Gray Reel 1,000 ft 612825163183 C
5501FE 008U1000 Gray UnReel 1,000 ft 612825163169
5501FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825163206