Product Number: 6200UH

Security & Sound, 2 Conductor 16 AWG, TC, Plenum

Security & Commercial Audio Cable, 2 Conductor 16 AWG stranded (19x29) tinned copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.077 in (2.0 mm) Black And White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.184 in Yes

Overall Cable Diameter (Nominal)

0.184 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.4 Ohm/1000ft 36.5 pF/ft (120 pF/m) 6.25 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.84 in (46.7 mm) 1.84 in

Max. Pull Tension

60.8 lbs (27.6 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5200UH

Update and Revision

Revision Number: 0.246 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.246 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC
6200UH 010U1000 Black UnReel 1,000 ft 612825421696
6200UH 010Z1000 Black ReelTuff Box 1,000 ft 612825174127
6200UH 008U1000 Gray UnReel 1,000 ft 612825174097
6200UH 877500 Natural Reel 500 ft 612825174110
6200UH 8771000 Natural Reel 1,000 ft 612825174134
6200UH 877U1000 Natural UnReel 1,000 ft 612825174165
6200UH 009U1000 White UnReel 1,000 ft 612825174103