Product Number: 6341PC
Security & Sound, 2 Pair 18 AWG, BC, Individually Shielded, CMP
Security, Pro Audio & Intercom Cable, Plenum-CMP, 2 PR-18 AWG stranded bare copper pairs with FEP insulation, Individually Beldfoil® shielded and Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Pro Audio, Intercom/PA Systems, Security Systems |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.066 in (1.7 mm) | Black and Red, Black and White |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.0165 in (0.419 mm) | 0.281 in | Yes |
Overall Cable Diameter (Nominal) |
0.281 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
6.93 Ohm/1000ft | 14.4 Ohm/1000ft (47.2 Ohm/km) | 44 pF/ft (140 pF/m) | 79.2 pF/ft (260 pF/m) | 14 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.81 in (71.4 mm) | 2.81 in |
Max. Pull Tension |
95.1 lbs (43.1 kg) |
---|---|
Bulk Cable Weight |
41 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL 910), FT6 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.553 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.553 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
6341PC 877500 | Natural | Reel | 500 ft | 612825176251 | |
6341PC 8771000 | Natural | Reel | 1,000 ft | 612825176275 | C |
6341PC 877U1000 | Natural | UnReel | 1,000 ft | 612825176350 |