Product Number: 8810
Speaker Cable, 2 Conductor 10 AWG BC, Unshielded, CM
2 Conductor 10 AWG, stranded (19x23) bare copper conductors, PVC/Nylon insulation, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 10 | 19x23 | BC - Bare Copper |
Insulation
Element | Material |
---|---|
Conductor(s) | PVC - Polyvinyl Chloride |
Nylon |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.424 in (10.8 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 1 Ohm/1000ft | 16 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C Wet; 90°C Dry | -30°C To +75°C Wet; -30°C To +90°C Dry |
Max. Pull Tension |
234 lbs (106 kg) |
---|---|
Bulk Cable Weight |
104 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEEE 1202 FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 336, Article 760, NPLF, TC, THHN/THWN Singles |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.407 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.407 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8810 0101000 | Black | Reel | 1,000 ft | 612825216629 | C |