Product Number: BE46379

Speaker Cable PVC 4x2.5mm², CPR Eca.

Speaker Cable, 4 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC - Bare Copper 2.50 mm² 50x0.25 mm

Conductor Count

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PVC - Polyvinyl Chloride 2.90 mm 0.07 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White
Wire 4 Green

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 10.00 mm 0.20 mm

Table Notes

Flexible Matte Finish Sheath

Cabling

Description Filler
1 center filler + 4 wires twisted PVC (1.30 mm)

Conductor DCR

Max. Conductor DCR
8 Ohm/km

Storage Temperature Range

-15°C To +60°C

Other Temp Range

-5 to +60 °C

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.165 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.165 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
BE46379.00100 Black Reel 100 m 8719605027405
BE46379.00500 Black Reel 500 m 8719605027429