Product Number: 1505ELW

1505ELW - 75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Foil + 95% TC Braid, LSZH Jkt, CPR: Cca

75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, Cca.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

59

Series Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Solid 0.81 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.92 mm

Outer Jacket1 Table Notes

According to European Standard EN 50290-2-20

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 1 dB/100m
3.6 MHz 2 dB/100m
10 MHz 3 dB/100m
71.5 MHz 6.9 dB/100m
135 MHz 8.9 dB/100m
270 MHz 12.5 dB/100m
360 MHz 14.4 dB/100m
540 MHz 18.1 dB/100m
720 MHz 21.0 dB/100m
750 MHz 21.3 dB/100m
1000 MHz 24.9 dB/100m
1500 MHz 31.2 dB/100m
2250 MHz 39.0 dB/100m
3000 MHz 45.9 dB/100m
4500 MHz 57.4 dB/100m
6000 MHz 69.2 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
32 Ohm/km 12 Ohm/km (3.7 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 83%

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
60 mm (2.4 in)

Max. Pull Tension

200 N (45 lbf)

Bulk Cable Weight

49

Environmental Suitability

Indoor/Outdoor - Euroclass Cca

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3

CPR Compliance

CPR Euroclass: Cca-s1a,d1,a1; CPR UKCA Class: Cca-s1a,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 80%

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.117 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.117 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
1505ELW.00100 Black Reel 100 m 8719605203700
1505ELW.00305 Black Reel 305 m 8719605203724
1505ELW.00500 Black Reel 500 m 8719605203731
1505ELW.001000 Black Reel 1,000 m 8719605203717
1505ELW.04500 Blue Reel 500 m 8719605203779
1505ELW.02500 Green Reel 500 m 8719605203670
1505ELW.021000 Green Reel 1,000 m 8719605203687
1505ELW.01100 Violet Reel 100 m 8719605203748
1505ELW.01500 Violet Reel 500 m 8719605203762
1505ELW.011000 Violet Reel 1,000 m 8719605203755