Product Number: VSD2001

Serial Digital Coax, RG6, 18 AWG Solid BC, Foil + Braid, CMR

Gepco a Belden Brand, SDI Coax, RG-6, 18 AWG solid bare copper conductor, gas-injected foam PE dielectric, aluminum foil shield plus 95% TC braid, CMR rated PVC jacket.

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Broadcast Mobil Trucks, Digital Video, Precision Video, Telecommunications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.04 in 1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.274 in

Conductor DCR

Nominal Conductor DCR Outer Conductor DCR
6.4 Ohm/1000ft 2.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.106 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.24 dB/100ft
3.58 MHz 0.44 dB/100ft
5 MHz 0.52 dB/100ft
6 MHz 0.57 dB/100ft
7 MHz 0.61 dB/100ft
10 MHz 0.71 dB/100ft
12 MHz 0.78 dB/100ft
25 MHz 1.08 dB/100ft
67.5 MHz 1.65 dB/100ft
71.5 MHz 1.69 dB/100ft
88.5 MHz 1.86 dB/100ft
100 MHz 1.95 dB/100ft
135 MHz 2.24 dB/100ft
143 MHz 2.3 dB/100ft
180 MHz 2.57 dB/100ft
270 MHz 3.17 dB/100ft
360 MHz 3.69 dB/100ft
540 MHz 4.5 dB/100ft
720 MHz 5.3 dB/100ft
750 MHz 5.4 dB/100ft
1000 MHz 6.3 dB/100ft
1500 MHz 7.8 dB/100ft
2000 MHz 9.2 dB/100ft
2250 MHz 9.8 dB/100ft
3000 MHz 11.5 dB/100ft
4500 MHz 14.5 dB/100ft
6000 MHz 17.7 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

UL Temp Rating

75°C

Operating Temperature Range

-30°C To +75°C

UV Resistance

Yes

Bulk Cable Weight

41 lbs/1000ft

Max. Pull Tension

69 lbs

Min. Bend Radius/Minor Axis

2.75 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

RG Type

6

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL1666 Vertical Shaft

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.58 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.58 Revision Date: 04-29-2024

Part Numbers

Item # Color Put-Up Type Length UPC
VSD2001-0.99 Black Reel 612825393092
VSD2001-0.38 Black Reel 500 ft 612825390176
VSD2001-0.41 Black Reel 1,000 ft 612825390183
VSD2001-0.46 Black Reel 5,000 ft
VSD2001-6.99 Blue Reel 612825393214
VSD2001-6.38 Blue Reel 500 ft 612825390275
VSD2001-6.41 Blue Reel 1,000 ft 612825390282
VSD2001-1.99 Brown Reel 612825393160
VSD2001-1.38 Brown Reel 500 ft 612825390190
VSD2001-1.41 Brown Reel 1,000 ft 612825390152
VSD2001-8.99 Gray Reel 612825393238
VSD2001-8.38 Gray Reel 500 ft 612825390299
VSD2001-8.41 Gray Reel 1,000 ft 612825390329
VSD2001-5.99 Green Reel 612825393207
VSD2001-5.38 Green Reel 500 ft 612825390251
VSD2001-5.41 Green Reel 1,000 ft 612825390268
VSD2001-3.99 Orange Reel 612825393184
VSD2001-3.38 Orange Reel 500 ft 612825390213
VSD2001-3.41 Orange Reel 1,000 ft 612825390220
VSD2001-2.99 Red Reel 612825393177
VSD2001-2.38 Red Reel 500 ft 612825390206
VSD2001-2.41 Red Reel 1,000 ft 612825390169
VSD2001-7.99 Violet Reel 612825393221
VSD2001-7.38 Violet Reel 500 ft 612825390305
VSD2001-7.41 Violet Reel 1,000 ft 612825390312
VSD2001-9.99 White Reel 612825389262
VSD2001-9.38 White Reel 500 ft 612825390336
VSD2001-9.41 White Reel 1,000 ft 612825390343
VSD2001-4.99 Yellow Reel 612825393191
VSD2001-4.38 Yellow Reel 500 ft 612825390244
VSD2001-4.41 Yellow Reel 1,000 ft 612825390237